Currently 18039 machines for sale
Quick Search

Used Motor Graders for Sale

Designed to smooth uneven surfaces and prepare them for the paving process, motor graders are essential to any roadbuilding operation. If you're looking to expand your roadwork fleet without overextending your budget, investing in a used road grader, particularly one from a known manufacturer like Caterpillar, may be an ideal fit for your operations.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
motor graders
x
459 Search results for "Current filter"
Displaying: 265 - 288 Sort by: 
CAT 140, 465,5002023
Vernal, UT
182 h

See Details
John Deere 872GP, 345,9002019
Great Falls, MT
4,659 h

See Details
CAT 160, 432,9002020
Williston, ND
5,399 harrangement, snow

See Details
CAT 12M3, 194,4452018
Brownfield, TX
5,291 h Conditionsguard, transmission

See Details
CAT 140M2, 235,0002014
El Paso, TX
5,701 h Specifications Conditionsguard, transmission

See Details
CAT 140M3 AWD, 325,0002019
Hurricane, UT
4,278 hguard, transmission

See Details
John Deere & CO. 772CH, 58,5002000
Altoona, IA
6,838 h Conditionslightingair conditionereropsthrottle lockall wheel drive

See Details
CAT 140M3, 251,0002014
Las Cruces, NM
9,002 h Specifications Conditionsguard, transmission

See Details
CAT 140M2, 200,0002012
Albuquerque, NM
7,660 h Conditionsguard, transmissiontier 4 interim

See Details
CAT 150 15, 510,3152023
Salt Lake City, UT
622 hguard, transmission

See Details
CAT 140M2, 160,1902013
Bloomfield, NM
9,343 h Specifications Conditionsguard, transmission

See Details
CAT 140M3 AWD, 265,7802017
Windsor, CO
7,124 h Specificationsguard, transmission

See Details
CAT 140M2 AWD, 146,0002013
Aurora, CO
14,894 h Conditionsguard, transmissiontier 4 interim

See Details
CAT 140M3 AWD, 393,7202018
Bloomfield, NM
4,539 h Conditionsguard, transmission

See Details
CAT 14M VHP, 255,0002010
Aurora, CO
9,504 h Conditionsguard, transmissionstarter, electric

See Details
CAT 140M3, 265,0002018
Bloomfield, NM
4,716 h Conditionsguard, transmissionsupplemental steering

See Details
CAT 140M3, 345,0002017
Bloomfield, NM
2,410 h Conditionsguard, transmissionhitch, rear

See Details
CAT 140M2, 183,0002015
Aurora, CO
12,690 h Conditionsguard, transmission

See Details
CAT 150 AWD, 461,0002020
Vernal, UT
3,236 h Specifications

See Details
CAT 12M2AWD, 195,0002015
Rochester, MN
3,174 h Conditions Customer Value Agreementradioarrangement, snow

See Details
CAT 140M3 AWD, 288,5002017
Pueblo, CO
7,872 h Conditionsguard, transmission

See Details
CAT 140M3 AWD, 290,0002018
Aurora, CO
7,132 h Conditionsguard, transmissionarrangement, snow

See Details
CAT 140M3, 278,7802018
Aurora, CO
6,203 h Specifications Conditionsguard, transmission

See Details
CAT 140M2, 168,1102014
Bloomfield, NM
8,865 h Specifications Conditions

See Details
Show more results

motor graders