Quick Search

CAT 140M3 AWD

CAT 140M3 AWD

Year
2017
Working hours
7,872 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Pueblo, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 140M3 AWD
WAGNER EQUIPMENT CO.
Categorymotor graders
Serial NumberN9J00507
Unit Number515726
Catalog Number10088691
Year2017
Hours7,872 h
CountryUnited States
LocationPueblo, United States
Pricing
Price Excluding Tax288,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Additional information1125 CCA BATTERIES, 24V/150 AMP
2017 CATERPILLAR 140M3 GRADER
7840 10/31/23 **NEED INSPECTION
AS IS / AS RECEIVED
BASE + 2 (FL,RIP)
BLADE EXTENSION, AM-FM RADIO,
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
CIRCLE DRIVE SLIP CLUTCH
COLD WEATHER PLUS PACKAGE AWD
CONTROL,AUTO ARTICULATION-DEMO
COOLANT, 50/50, -35C (-31F)
DIFFERENTIALS, LOCK/UNLOCK
DISC BRAKES, DRAWBAR, TOOL BOX
DRAIN, GRAVITY, ENGINE OIL
E-JOYSTICK THROTTLE & CONTROLS
ECO MODE, AUTO IDLE/SHUT DOWN
ENCLOSED CAB W/AC,HEAT,DEF,ROPS,
ENGINE,C9.3, 252HP, TIER 4 FINAL
GLOBAL ARRANGEMENT,LOW AMBIENT
GUARD GP, HITCH
HEADLINER,WASHER-WIPERS FRT/RR
HEATER, ENGINE COOLANT, 120V
INSTRUMENT CLUSTER,CAT MESSENGER
JOYSTICK CONTROLS, ADVANCED
LIFT GROUP, FRONT MOUNTING
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, WORKING, PLUS, HALOGEN
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14' BASIC
MOUNTING, WARNING LIGHT
NO ACCUGRADE
Online Owner's Manual
PRECLEANER, NON SY-KLONE
PRODUCT LINK, CELLULAR PLE641
REAR DEFROST FAN,
REARVIEW MIRROR, FLOOR MAT,
RIPPER/SCARIFIER
SEAT BELT
SHANKS/TEETH, RIPPER/SCARIFIER
STARTER, ELEC, EXTREME DUTY
TIRES,TRELLEBORG,14.0-24 @35%
TRANSMISSION,AUTOSFT F8-R6 APECS
TRAVEL ALARM, 12V PWR PORT
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1720
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairdull
  • Good
  • Good
  • Good
  • Good
  • FairMinor damage
safety items
501
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Poorage
gauges, operator station, console
1610
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Fairactive warning
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
600
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
320
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Fair
  • Good
  • Good
  • Fair
transmission
1200
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
all wheel drive
500
  • Good
  • Good
  • Good
  • Good
  • Good
steering
740
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
brake
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
400
  • Good
  • Good
  • Good
  • Good
hydraulics
1320
  • No
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
blade
650
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Good
ripper
520
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
scarifer
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin25
Left FrontTrellborg30
Left Reartrellborg10
Right CenterMichelin10
Right FrontTrellborg30
Right RearMichelin15
comments, misc. repairs, general remarks
  • Overall good condition, need four tires on tandems, shim ball & caps + service
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering