Quick Search

CAT 150 AWD

CAT 150 AWD

Year
2020
Working hours
3,256 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Vernal, UT
Basic information
BrandCAT 150 AWD
Wheeler Machinery Co.
Categorymotor graders
Serial NumberEB500324
Unit NumberAA008027U
Catalog Number4860552
Year2020
Hours3,256 h
CountryUnited States
LocationVernal, United States
Pricing
Price Excluding Tax461,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information*BLADE, 14' X 27" X 1"
*CONTROL,AUTO ARTICULATION-FULL
*CROSS SLOPE AUTO, AWD
*CUTTING EDGE, 14' BLADE
*END BITS, OVERLAY
*JOYSTICK CONTROLS, ADVANCED
*LIGHTS, ARM, FOLD DOWN
*MOUNTING, WARNING LIGHT
*STABLE BLADE
*TRANSMISSION, AUTOSHIFT
ACCUMULATORS, BLADE LIFT
ANTIFREEZE WINDSHIELD WASHER
ARTICULATION GUARD
BASE+6(WM,WT+F,DA1,DA2,FL,RIP)
BASE+6)
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
CIRCLE SAVER
COLD WEATHER PLUS PACKAGE AWD
CONTROLS, PERF BUNDLE, AWD
COOLANT, 50/50, -35C (-31F)
DECALS, ENGLISH (U.S.)
DRAIN, GRAVITY, ENGINE OIL
ENGINE, TIER IV
FAN, STANDARD, AWD
FENDERS, FRONT, AWD
FRONT LIFT
FUEL ANTIFREEZE, -25C (-13F)
GLOBAL ARRANGEMENT,LOW AMBIENT
HEADLIGHTS,FRONT, HIGH,HALOGEN
HEATER, ENGINE COOLANT, 120V
LANE 3 ORDER
LANGUAGE, ENGLISH
LIFT GROUP, FRONT MOUNTING
LIGHT, LED WARNING STROBE
LIGHTS, ROADING, HALOGEN
LIGHTS, WORKING, PLUS, HALOGEN
LINES, RIPPER, ADDITIONAL
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14' PLUS
MOUNT,SNOW WING,FRAME RDY HAL
Online Owner's Manual
PRECLEANER, SY-KLONE
PRICED 02/01/22 DA (PERF BDL
PRODUCT LINK, DUAL PLE782
RIPPER/SCARIFIER
ROLL ON-ROLL OFF
SEAT BELT W/INDICATOR
SHANKS/TEETH, RIPPER/SCARIFIER
SNOW ARRANGEMENT
SNOW ARRG
STARTER, ELEC, EXTREME DUTY
TANK, FUEL, STANDARD
TIRES, 17.5R25 BS VKT * D2A MP
TOOTH, STRAIGHT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering