Quick Search

CAT 140M2

CAT 140M2

Year
2012
Working hours
7,660 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Albuquerque, NM
+1 303 900 5875
Show phone number
Basic information
BrandCAT 140M2
WAGNER EQUIPMENT CO.
Categorymotor graders
Serial NumberM9D01078
Unit Number453357
Catalog Number2573424
Year2012
Hours7,660 h
CountryUnited States
LocationAlbuquerque, United States
Pricing
Price Excluding Tax200,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Tier 4 InterimTier 4 Interim
Additional information150 AMP ALTERNATOR
2012 CATERPILLAR 140M2 GRADER
6261 BW 8/8/22
ACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
AS IS / AS RECEIVED
BASE & 3 ( FL, DA1, RIP)
BATTERIES, EXTREME DUTY
BLADE, 14' X 24" X 7/8"
C9 ENGINE
CAB, PLUS (STANDARD GLASS)
COMFORT PACKAGE
CONVERTER,COMMUNICATION (CB)
CUTTING EDGE, 14' BLADE
END BITS, STANDARD
ENGINE, VHP PLUS
FAN, DEFROSTER, REAR WINDOW
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
INSTALLATION AR- BOX FRAME
LIGHTS, FRONT HEADLIGHTS, LOW
LIGHTS, RIPPER 3X3
LIGHTS, WORK,HEEL 3X3
LIGHTS, WORKING, PLUS
LIGHTS,WORK,MIDFRAME TOE 3X3
MOLDBOARD, 14' BASIC
NO ACCUGRADE
Online Owner's Manual
PRECLEANER (SNOW)
PRODUCT LINK, PL321
PUSH PLATE
RADIO, 12V AM/FM WEATHERBAND
RIPPER MOUNTING
RIPPER-SCARIFIER, REAR
SEAT, AIR SUSPENSION CLOTH
SHANKS/TEETH FOR SCARIFIER
STANDARD GLASS
STARTER, ELECTRIC, HEAVY DUTY
STARTING ETHER/ COLD START
SUN SHADE, REAR
SWITCH, WORK LIGHTING
TIRES- NEW BRIDGESTONES 14.00R24
TOOTH, RIPPER
WEATHER, COLD PLUS
WIPER/WASHER, REAR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
420
  • No
  • Yes
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fairbent lower steps
safety items
100
  • Yes
  • Good
gauges, operator station, console
810
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
engine
200
  • No
  • No
  • Yes
  • No
  • No
  • No
  • good
  • Good
  • Good
cooling system
300
  • Good
  • Good
  • Good
electrical, starting and charging system
400
  • Good
  • Good
  • Good
  • Good
transmission
500
  • Yesdiff hose to trans- slight
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
steering
320
  • Fair
  • Good
  • Good
  • Fair
  • Good
brake
200
  • Good
  • Good
drivechain / tandems
100
  • Good
hydraulics
220
  • No
  • Fair
  • Fair
  • Good
  • Good
blade
100
  • Good
ripper
100
  • Good
tires
  • NEW 14.00-R24 BRIDGESTONES
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBRIDGESTONE100NoNoNo
Left RearBRIDGESTONE100NoNoNo
Right FrontBRIDGESTONE100NoNoNo
Right RearBRIDGESTONE100NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering