Quick Search

CAT 140M2 AWD

CAT 140M2 AWD

Year
2013
Working hours
14,894 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 140M2 AWD
WAGNER EQUIPMENT CO.
Categorymotor graders
Serial NumberM9J00796
Unit Number510518
Catalog Number10057454
Year2013
Hours14,894 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax146,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Tier 4 InterimTier 4 Interim
Additional information14892 GD 5/17/23
150 AMP ALTERNATOR
2013 CATERPILLAR 140M2 GRADER
ACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
AS IS / AS RECEIVED
AUTO DIFFERENTIAL LOCK
BASE & 3 ( FL, DA1, RIP)
BATTERIES, EXTREME DUTY
BATTERY HD 1125CCA/24V,SYSTEM
BLADE, 14' X 27" X 1"
CAB W/AC,HEAT,DEFRTOST,ROPS-FOPS
CAB, PLUS (STANDARD GLASS)
CIRCLE CLUTCH, DISC BRAKES,ALL
COLD START
COMFORT PACKAGE
CONVERTER,COMMUNICATION (CB)
CUTTING EDGE, 14' BLADE
END BITS, OVERLAY
ENGINE,C9.3, 202 HP, TIER 4
FAN, DEFROSTER, REAR WINDOW
GAUGE CLUSTER,CAT MESSENGER SYS
GLOBAL ARRANGEMENT,LOW AMBIENT
HEADLINER,FLOOR MAT,12V PWR PORT
HEATER, ENGINE COOLANT, 120V
INSTALLATION AR- BOX FRAME
INSTALLATION, ACCUGRD RDY AWD
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, RIPPER 3X3
LIGHTS, WORKING, PLUS
LIGHTS,WORK, HEEL, 3X3
LIGHTS,WORK,MIDFRAME TOE 3X3
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' PLUS
MOUNTING, FRONT LIFT
MOUNTING, WARNING LIGHT
OIL, HYDRAULIC COLD OW
Online Owner's Manual
PRECLEANER (SNOW)
PRODUCT LINK, SATELLITE PL321
PUSH PLATE
RADIO, 12V,AM/FM WEATHERBAND
RIPPER MOUNTING
RIPPER-SCARIFIER, REAR
SEAT, AIR SUSPENSION,CLOTH
SNOW ARRANGEMENT,THROTTLE LOCK
STANDARD GLASS
STARTER, ELECTRIC, HEAVY DUTY
STARTING AID, ETHER
SUN SHADE, REAR
SUPPLEMENTAL STEERING, VHP PLUS,
SWITCH, WORK LIGHTING
TIRES,20.5R25 MX XHA2 L3 @0% FRT
TIRES,550/65R25 XLD L3 @36% REAR
TOOL BOX, TOW HITCH, DRAWBAR,
TRANSMISSION, AUTOSHIFT
TRAVEL ALARM, REARVIEW MIRROR,
WEATHER, COLD PLUS
WIPER/WASHER,REAR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
930
  • Yes
  • No
  • Overall for 14885 hours it looks OK.
  • Good
  • Good
  • Fair
  • Good
  • Good
  • GoodLooks newer, likes it been replaced fairly recently.
  • Good
  • GoodLatch is missing for the coolant door.
  • Fair
  • Good
  • Good
  • FairBoth right and left are bent some
safety items
600
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSep 2012, Install by Jan 2016
gauges, operator station, console
1520
  • Yes
  • No
  • Yes
  • Cab needs a good detailing
  • Good
  • Good
  • FairLeft door latch needs adjusted or replaced, difficult to use from the inside
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSeat is grimy. Wrist rests need replacing, arm rests are worn.
  • GoodAir Suspension
  • Good
  • Good
engine
500
  • No
  • No
  • No
  • Yes
  • No
  • Yes
  • No
  • No
  • Looks like oil leaks around the valve cover and maybe the oil pan
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
700
  • Looks like a coolant leak near the bottom of the engine on the right side, coolant cross over tube.
  • Yes
  • Good
  • Good
  • Good
  • Good
  • GoodCores need to be blown out
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
510
  • Yes
  • Yes
  • No
  • FairSeveral leaks around the transmission case
  • Good
  • Good
  • Good
  • Good
  • Good
all wheel drive
110
  • FairHoses at wheel motors have lots of abrasions and a few are leaking on the left motor.
  • Good
steering
900
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJoystick boots are torn and need to be replaced
  • Good
brake
400
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
400
  • No leaks
  • Good
  • Good
  • Good
  • Good
hydraulics
1200
  • No
  • Good
  • GoodHas a circle saver installed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
920
  • Blade is tight
  • GoodCould stand to be adjusted.
  • Good
  • Good
  • Fair
  • GoodLift cylinder yokes have about 1/4” of play.
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
ripper
610
  • FairNot sure see pictures of measurements. Beam appears to be bent upwards on the left side
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • Yes
  • Front tires on runout. Rears -36%
  • Michelin XLD L3 Rear - XHA2 L3 Front
  • 550/65R25 Rear - 20.5R25 Front
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center1940NoNoNo
Left Rear2041NoNoNo
Right Center1425NoNoNo
Right Rear1837NoNoNo
comments, misc. repairs, general remarks
  • Pics
  • Overall for age and hours machine seems fairly tight. Not sure if any component history. Need to troubleshoot the transmission leak further.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering