Quick Search

CAT 140M2

CAT 140M2

Year
2013
Working hours
9,343 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Bloomfield, NM
+1 303 900 5875
Show phone number
Basic information
BrandCAT 140M2
WAGNER EQUIPMENT CO.
Categorymotor graders
Serial NumberM9D01558
Unit Number462534
Catalog Number4425117
Year2013
Hours9,343 h
CountryUnited States
LocationBloomfield, United States
Pricing
Price Excluding Tax160,190 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Additional information150 AMP ALTERNATOR
2013 CATERPILLAR 140M2 GRADER
7605 BW 8/8/22
ACCUMULATORS, BLADE LIFT
AS IS / AS RECEIVED
BASE & 2 (FL, RIP)
BATTERIES, EXTREME DUTY-1400
C9.3 ENGINE
CAB, PLUS (STANDARD GLASS)
CAMERA,REAR VISION
COLD START
COMFORT PACKAGE
CONVERTER, COMMUNICATION(CB)
CURVED CUTTING EDGE, 8"X3/4"
END BITS,STNDRD, W/O OVERLAY
FAN, DEFROSTER, REAR WINDOW
GLOBAL ARRANGEMENT,LOW AMBIENT
GUARD GP, HITCH
HEATER, ENGINE COOLANT, 120V
INSTALLATION, ACCUGRADE READY
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, RIPPER 3X3
LIGHTS, WORK, HEEL 3X3
LIGHTS, WORK, MIDFRAME TOE
LIGHTS, WORKING, PLUS
MIRRORS, OUTSIDE HEATED
MOLDBOARD 14' X 24" X 7/8"
MOLDBOARD, 14' BASIC
MOUNTING, FRONT LIFT
MOUNTING, WARNING LIGHT
Online Owner's Manual
PL522 PRODUCT LINK,
PRECLEANER
PRICE UPDATE 2/03/23 VIA U1C2700
R.H.BLADE EXTENSION, 2'
RADIO,12V, AM/FM,WEATHERBAND
RIPPER-SCARIFIER, REAR
SEAT, AIR SUSPENSION, CLOTH
SHANKS/TEETH FOR SCARIFIER
STANDARD GLASS
STARTER, ELECTRIC, HEAVY DUTY
STARTING AID, ETHER
SUN SHADE, REAR
SWITCH, WORK LIGHTING
TIRES, 14.0R24 @20%
WEATHER, COLD PLUS
WIPER/WASHER, REAR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1210
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
safety items
500
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
710
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1000
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
300
  • Good
  • Good
  • Good
drivechain / tandems
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1510
  • No
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
650
  • Shoes and inserts loose
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
ripper
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
scarifer
300
  • Good
  • Good
  • Good
tires
  • Mix matched, 15-20%
  • 14.0-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterDoublecoinNoYesYes
Left FrontDouble coinNoNoNo
Left RearMichelinNoNoNo
Right CenterAeolusNoYesYes
Right FrontDoublecoinNoNoNo
Right RearMichelinNoNoNo
comments, misc. repairs, general remarks
  • Photos
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering