Quick Search

CAT 140M2

CAT 140M2

Year
2014
Working hours
5,701 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
El Paso, TX
+1 303 900 5875
Show phone number
Basic information
BrandCAT 140M2
WAGNER EQUIPMENT CO.
Categorymotor graders
Serial NumberM9D01734
Unit Number496676
Catalog Number4867498
Year2014
Hours5,701 h
CountryUnited States
LocationEl Paso, United States
Pricing
Price Excluding Tax235,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Additional information150AMP ALTERNATOR / 24VOLT SYS
2014 CATERPILLAR 140M2 GRADER
4012/03/14/22
ACCUMULATORS, BLADE LIFT
AS IS / AS RECEIVED
BASE & 1 (RIP)
BLADE, 14' X 24" X 7/8"
CAB, PLUS (STANDARD GLASS)
COMFORT PACKAGE
CONVERTER,COMMUNICATION (CB)
CUTTING EDGE, 14' BLADE
END BITS, STANDARD
ENGINE,C9.3,196 HP, TIER 4I
FAN, DEFROSTER, REAR WINDOW
GLOBAL ARRANGEMENT,LOW AMBIENT
GUARD GP, HITCH
HEATER, ENGINE COOLANT, 120V
INSTALLATION AR- BOX FRAME
LIFT GROUP, MANUAL IN
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, LOW
LIGHTS, RIPPER 3X3
LIGHTS, WORK,HEEL 3X3
LIGHTS, WORKING, PLUS HALOGEN
LIGHTS,WORK,MIDFRAME TOE 3X3
LINES, RIPPER, ADDITIONAL
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' BASIC
MOUNTING, WARNING LIGHT
NO ACCUGRADE
Online Owner's Manual
PRECLEANER (SNOW)
PRODUCT LINK, SATELLITE PL321
RADIO, 12V AM/FM WEATHERBAND
RIM, 10" X 24" MP (SPARE)
RIPPER MOUNTING
RIPPER-SCARIFIER, REAR
SEAT, AIR SUSPENSION CLOTH
SHANKS/TEETH FOR SCARIFIER
STANDARD GLASS
STARTER, ELECTRIC, HEAVY DUTY
SUN SHADE, REAR
SWITCH, WORK LIGHTING
TIRES, 14.0R24 MX XGLA2 1* MP
TOOTH, RIPPER
WEATHER, COLD
WIPER/WASHER, REAR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1400
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
301
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • PoorOUT OF DATE
gauges, operator station, console
1410
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • OK
  • NORMAL
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1000
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
scarifer
100
  • Good
tires
  • No
  • Yes
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBRIDGESTONE40NoNoNo
Left FrontMICHELIN50NoYesNo
Left RearBRIDGESTONE40NoNoNo
Right CenterBRIDGESTONE50NoNoNo
Right FrontMICHELIN40NoYesYes
Right RearBRIDGESTONE50NoNoNo
comments, misc. repairs, general remarks
  • STARTS AND RUNS
  • TIRES 40%-50% LEFT
  • 2000 HOUR SERVICE PERFORMED
  • MISC REPAIRS PERFORMED
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering