Quick Search

CAT 140

CAT 140

Year
2023
Working hours
212 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Vernal, UT
Basic information
BrandCAT 140
Wheeler Machinery Co.
Categorymotor graders
Serial NumberEB200995
Unit NumberAA010389
Catalog Number10097353
Year2023
Hours212 h
CountryUnited States
LocationVernal, United States
Pricing
Price Excluding Tax465,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationACCUMULATORS, BLADE LIFT
BASE + 1 (RIP)
CAB, BASE (INTERIOR)
CAB, BASE (STANDARD GLASS)
CAMERA, REAR VISION
CIRCLE SAVER
CONTROL,AUTO ARTICULATION-DEMO
COOLANT, 50/50, -35C (-31F)
DECALS, ENGLISH (U.S.)
DRAIN, HIGH SPEED, ENGINE OIL
ENGINE, TIER IV
FAN, STANDARD, TND
FUEL ANTIFREEZE, -25C (-13F)
GLOBAL ARRANGEMENT
GUARD GP, HITCH
HEADLIGHTS, FRONT, LOW, LED
HEATER, ENGINE COOLANT, 120V
JOYSTICK CONTROLS, BASIC
LANE 3 ORDER
LIGHTS, ARM, FOLD DOWN
LIGHTS, LED STROBE BEACON
LIGHTS, ROADING, LED
LIGHTS, WORKING, PLUS, LED
MIRRORS, OUTSIDE MOUNTED
MOLDBOARD, 14' BASIC
MOUNTING, WARNING LIGHT
NO CAT GRADE ARO
Online Owner's Manual
PRECLEANER, NON SY-KLONE
PRICED NEW 12/15/23 EK
PRODUCT LINK, CELLULAR PLE742
PUSH PLATE, COUNTERWEIGHT HD
RIPPER/SCARIFIER
ROLL ON-ROLL OFF
SEAT BELT W/INDICATOR
SERIALIZED TECHNICAL MEDIA KIT
STARTER, ELEC, EXTREME DUTY
TANK, FUEL, STANDARD
TIRES, 17.5R25 BS VKT * D2A MP
TOOTH, STRAIGHT
WEATHER, STANDARD
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering