Quick Search

CAT 140M3 AWD

CAT 140M3 AWD

Year
2019
Working hours
4,281 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Hurricane, UT
Basic information
BrandCAT 140M3 AWD
Wheeler Machinery Co.
Categorymotor graders
Serial NumberN9J01218
Unit NumberAA007246U
Catalog Number10074019
Year2019
Hours4,281 h
CountryUnited States
LocationHurricane, United States
Pricing
Price Excluding Tax325,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Additional information*BLADE, 14' X 27" X 1"
*CONVERTER GP
*CUTTING EDGE, 14' BLADE
*END BITS, OVERLAY
*FAN, DEFROSTER, REAR WINDOW
*RADIO GP - AM/FM
*SCREEN AS
*SEAT, HEATED
ACCUMULATORS, BLADE LIFT
ANTIFREEZE WINDSHIELD WASHER
BASE + 1 (RIP)
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
CIRCLE SAVER
COLD WEATHER PLUS PACKAGE AWD
CONTROL,AUTO ARTICULATION-DEMO
COOLANT, 60/40, -51C (-60F)
DECALS, ENGLISH (U.S.)
DRAIN, HIGH SPEED, ENGINE OIL
ENGINE, TIER IV
FAN, STANDARD
FUEL ANTIFREEZE, -25C (-13F)
GLOBAL ARRANGEMENT,LOW AMBIENT
GUARD GP, HITCH
GUARD, AXLE HOSE
HEADLIGHTS,FRONT, LOW, HALOGEN
HEATER, ENGINE COOLANT, 120V
JOYSTICK CONTROLS, BASIC
LANE 3 ORDER
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LIGHTS, ARM, FOLD DOWN
LIGHTS, ROADING, HALOGEN
LIGHTS, SERVICE, INTERNAL
LIGHTS, WORKING, PLUS, HALOGEN
LINES, RIPPER, ADDITIONAL
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14' PLUS
MOUNTING, WARNING LIGHT
NO ACCUGRADE
Online Owner's Manual
PRECLEANER, NON SY-KLONE
PRICED 03/01/24 DA
PRODUCT LINK, SATELLITE PLE631
PUSH PLATE, COUNTERWEIGHT
RIPPER/SCARIFIER
ROLL ON-ROLL OFF
SEAT BELT
STARTER, ELEC, EXTREME DUTY
TANK, FUEL, STANDARD
TIRES,14.0R24 MX XSNO+ * G2 MP
TOOTH, STRAIGHT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering