Quick Search

CAT 140M3

CAT 140M3

Year
2017
Working hours
2,410 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Bloomfield, NM
+1 303 900 5875
Show phone number
Basic information
BrandCAT 140M3
WAGNER EQUIPMENT CO.
Categorymotor graders
Serial NumberN9M00465
Unit Number504573
Catalog Number10047106
Year2017
Hours2,410 h
CountryUnited States
LocationBloomfield, United States
Pricing
Price Excluding Tax345,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Hitch, RearHitch, Rear
Additional information(2) REAR, BEACON, CAB, AMBER
1125 CCA BATTERIES, 24V/150 AMP
1960 GD 4/10/23
2017 CATERPILLAR 140M3 GRADER
5 SHANKS/TEETH, 8 SCARIFIER
ACCUMULATORS, BLADE LIFT
AS IS / AS RECEIVED
BASE + 1 (RIP)
CAB, PLUS (STANDARD GLASS)
CAB, PREMIUM AC,HEAT, DEF, ROPS
CARBIDE INSERTS 3/4", 6", 3'
CARBIDE INSERTS 3/4", 6", 3'
CARBIDE INSERTS 3/4", 6", 4'
CAT CERTIFIED USED
CIRCLE DRIVE SLIP CLUTCH
CONTROLS, PERFORMANCE BUNDLE
COOLANT, 50/50, -35C (-31F)
DECALS, ENGLISH (U.S.)
DIFFERENTIALS, LOCK/UNLOCK
DISC BRAKES, DRAWBAR, TOOL BOX
DRAIN, GRAVITY, ENGINE OIL
E-JOYSTICK THROTTLE & CONTROLS
ECO MODE, AUTO IDLE/SHUT DOWN
ENGINE,C9.3, 252HP, TIER 4 FINAL
FEDERAL LIGHT BAR
FSTONE VERSABILT 1400R24@ 2120HR
GLOBAL ARRANGEMENT
GUARD GP, HITCH
HEADLINER,WASHER-WIPERS FRT/RR
HEAVY METAL MOUNT FOR BEACONS
INSTRUMENT CLUSTER,CAT MESSENGER
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, LOW
LIGHTS, WORKING, PLUS, HALOGEN
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14' BASIC
MOUNTING, WARNING LIGHT
MS-RIPPER/SCARIFIER
Online Owner's Manual
PRECLEANER, SY-KLONE
PRODUCT LINK, CELLULAR PLE641
PUSH PLATE, COUNTERWEIGHT
RIM, 10" X 24" MP (SPARE)
RISER
SEAT BELT, CLOTH SEAT, AIR SUSP
STARTER, ELECTRIC, HEAVY DUTY
TOOTH, STRAIGHT
TRAVEL ALARM, 12V PWR PORT
WEATHER, STANDARD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1150
  • YesCircle and blade asphalt packed
  • Machine is asphalt packed, see photos
  • Good
  • Good
  • Good
  • FairAsphalt packed
  • Fair
  • Fair
  • Good
  • Good
  • FairFuel cap broken
  • Good
  • FairSome asphalt
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
310
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Fair
gauges, operator station, console
1420
  • GoodFan some noise
  • Good
  • FairAdjust latches
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairBlades torn
engine
620
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • Fair
  • FairRed low level
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • No
  • Good
  • Good
  • Good
  • Good
  • FairRf. Top flood not operational, reflector torn
transmission
1100
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1200
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
510
  • Good
  • Good
  • Good
  • Good
  • FairSome asphalt
  • Good
hydraulics
1120
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairAsphalt packed seal area
  • Good
  • FairAsphalt packed
blade
227
  • All asphalt packed
  • PoorAll asphalt packed
  • PoorAll asphalt packed , top stops worn
  • PoorAll asphalt packed, worn, not able to see inserts
  • PoorWorn
  • Good
  • PoorAll asphalt packed
  • Fair
  • PoorAll asphalt packed, not able to see inserts
  • Fair
  • Good
  • PoorAll asphalt packed, not able to see bearings, inserts
ripper
800
  • 8 scarifires, 5 shanks
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Yes
  • Uneven wear
  • 14.00r24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBridgestone15NoNoNo
Left FrontBridgestone20NoNoNo
Left RearBridgestone10NoNoNo
Right CenterBridgestone15NoNoNo
Right FrontBridgestone20NoNoNo
Right RearBridgestone15NoNoNo
comments, misc. repairs, general remarks
  • Machine starts and is operational, circle and blade are all asphalt packed
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering