Quick Search

CAT 12M2AWD

CAT 12M2AWD

Year
2015
Working hours
3,174 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Rochester, MN
+1 612 246 7500
Show phone number
Basic information
BrandCAT 12M2AWD
Ziegler CAT
Categorymotor graders
Serial NumberR9P00198
Unit NumberEQ0110884
Catalog Number10091187
Year2015
Hours3,174 h
CountryUnited States
LocationROCHESTER, United States
Pricing
Price Excluding Tax195,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
RadioRadio
Arrangement, SnowArrangement, Snow
Additional informationEROPS
A/C
HEATER
LIGHTS
RADIO
PROD LINK
STROBE
14' MOLDBOARD
ENG COOL HEATER
SNOW ARRANGEMENT
BASE +4
REAR CAMERA
14.00 X 24 TIRES

PM4 at 3171 hours

12M2 AWD MOTOR GRADER
2012A SNOW WING TALL POST
ARTICULATION GUARD
BASE + 4 (WM,WT,FL,RIP)
CAB, PLUS (STANDARD GLASS)
CAMERA,REAR VISION
COMFORT PACKAGE
Customer Value Agreement (CVA) 2 yr / 24 month CVA
DOMESTIC TRUCK
ENGINE S/N MYE12151
FRONT STEERABLE AWD
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
HYD REAR POST S/N 1326415H
INSTALLATION AR- BOX FRAME
LANE 3 ORDER
LANGUAGE, ENGLISH
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED
MOLDBOARD, 14' PLUS
MOUNTING, FRONT LIFT
NO ACCUGRADE
PRECLEANER
PRECLEANER - SNOW
PRODUCT LINK, SATELLITE PL321
REAR TANDEM SET
SLOW MOVING VEHICLE SIGN
STARTER, ELECTRIC, HEAVY DUTY
TIRES, 14.0R24 MX XSNO+ 1* MP
WEATHER, COLD PLUS
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 yr / 24 month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
2100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • Good
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
100
  • No
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
all wheel drive
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1400
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1500
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Yes
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center14.00R24 Triangle26/32"90%NoNoNo
Left Front14.00R24 Michelin12/32"20-30%NoNoNo
Left Rear14.00R24 Triangle26/32"90%NoNoNo
Right Center14.00R24 Triangle26/32"90%NoNoNo
Right Front14.00R24 Michelin12/32"20-30%NoNoNo
Right Rear14.00R24 Triangle26/32"90%NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering