Quick Search

CAT 140M3 AWD

CAT 140M3 AWD

Year
2018
Working hours
7,138 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 140M3 AWD
WAGNER EQUIPMENT CO.
Categorymotor graders
Serial NumberN9J00843
Unit Number518006
Catalog Number10098257
Year2018
Hours7,138 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax290,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Arrangement, SnowArrangement, Snow
Additional information2018 CATERPILLAR 140M3AWD GRADER
7123 BW 3/1/24
AC, HEATER, DEFROST,ROPS-FOPS,
ACCUMULATORS, BLADE LIFT
AM-FM RADIO, 24V/150 AMP SYSTEM
ARTICULATION GUARD
AS IS / AS RECEIVED
AUTO DIFFERENTIALS, LOCK/UNLOCK
BASE + 5 (WM,WT,DA1,FL,RIP)
CAB, PLUS (STANDARD GLASS)
CAB, PREMIUM (INTERIOR)
CAMERA, REAR VISION
CIRCLE DRIVE SLIP CLUTCH
COLD WEATHER PLUS PACKAGE AWD
CONTROL,AUTO ARTICULATION-DEMO
DECALS, ENGLISH (U.S.)
DISC BRAKES, DRAWBAR, TOOL BOX
DRAIN, GRAVITY, ENGINE OIL
E-JOYSTICK THROTTLE & CONTROLS
ECO MODE, AUTO IDLE/SHUT DOWN
ENGINE,C9.3, 252HP, TIER 4 FINAL
GLOBAL ARRANGEMENT,LOW AMBIENT
GRADE CONTROL X SLOPE
HEADLINER, WASHER-WIPERS (3)
HEATER, ENGINE COOLANT, 120V
INSTRUMENT CLUSTER,CAT MESSENGER
JOYSTICK CONTROLS, ADVANCED
KIT,RIGHT HAND BLADE EXT.*PARTS*
LIFT GROUP, FRONT MOUNTING
LIFT GROUP, MANUAL, FRONT
LIGHTS, WORKING, PLUS, HALOGEN
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14' PLUS
MOUNT,SNOW WING,FRAME RDY HAL
Online Owner's Manual
PRECLEANER, SY-KLONE
PRODUCT LINK, CELLULAR PLE641
RIPPER 3 SHANKS 9 SCARFIRE
RIPPER/SCARIFIER
SEAT BELT
SHANKS/TEETH, RIPPER/SCARIFIER
STARTER, ELEC, EXTREME DUTY
SUPPLEMENTAL STEERING, DRAWBAR,
TANK, FUEL, STANDARD
TIRES,14.0R24 MX XSNO+ * G2 MP
TRAVEL ALARM, 12V PWR PORT,
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1520
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairJumpstart terminal door missing
  • Good
  • Good
  • Good
  • Good
  • FairLeft steps damaged. Right steps removed, loose on a frame.
safety items
502
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • PoorNot working. Restart machine twice and still show a blue screen.
  • Good
  • PoorExpired
gauges, operator station, console
1800
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • YesNo description.
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • Yes
  • YesEntire transmission covered in wet oil
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
all wheel drive
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1220
  • Yes
  • Good
  • Good
  • Good
  • FairSnow wing control lines went underneath nose guard
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeaking out of wiper seal
blade
1100
  • R/H 2 ext.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • 39%
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterPurcell XSN21031NoYesYes
Left FrontGoodyear AS-3A2475NoNoNo
Left RearGoodyear1132NoNoNo
Right Center0YesNoNo
Right FrontGoodyear1237NoNoNo
Right RearGoodyear1959NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering