Quick Search

CAT 140M3

CAT 140M3

Year
2018
Working hours
4,716 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Bloomfield, NM
+1 303 900 5875
Show phone number
Basic information
BrandCAT 140M3
WAGNER EQUIPMENT CO.
Categorymotor graders
Serial NumberN9D00918
Unit Number516435
Catalog Number10090527
Year2018
Hours4,716 h
CountryUnited States
LocationBloomfield, United States
Pricing
Price Excluding Tax265,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Supplemental SteeringSupplemental Steering
Additional information150 AMP ALTERNATOR
2018 CATERPILLAR 140M3 GRADER
4 SHANKS,9 SCARIFIERS,DOME LIGHT
4648 GD 1/18/24
ACCUMULATORS, BLADE LIFT
AS IS / AS RECEIVED
AUTO DIFFERENTIALS, LOCK/UNLOCK
BASE + 1 (RIP)
BATTERIES, EXTREME DUTY 1400
CAB, PLUS (STANDARD GLASS)
CAB,PLUS (INTERIOR)AC,HEAT,DEF
CIRCLE DRIVE SLIP CLUTCH, EROPS
COLD WEATHER PACKAGE
CONTROL,AUTO ARTICULATION-DEMO
CONVERTER, COMMUNICATION
CURVED CUTTING EDGE, 8"X3/4"
DISC BRAKES, DRAWBAR, TOOL BOX
DRAIN, GRAVITY, ENGINE OIL
E-JOYSTICK THROTTLE & CONTROLS
ECO MODE, AUTO IDLE/SHUT DOWN
END BITS, WITHOUT OVERLAY
ENGINE,C9.3, 252HP, TIER 4 FINAL
FAN, DEFROSTER, REAR WINDOW
FEDERAL LIGHT KIT
GLOBAL ARRANGEMENT,LOW AMBIENT
GUARD GP, HITCH
HEATER, ENGINE COOLANT, 120V
INSTRUMENT CLUSTER,CAT MESSENGER
JOYSTICK CONTROLS, BASIC
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, LOW
LIGHTS, RIPPER 3X3
LIGHTS, WORK, HEEL 3X3
LIGHTS, WORK, MIDFRAME TOE
LIGHTS, WORKING, PLUS, HALOGEN
LINES, RIPPER, ADDITIONAL
LOW PROFILE CAB, W/ROPS-FOPS
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD 14' X 24" X 7/8"
MOLDBOARD, 14' BASIC
MOUNTING, WARNING LIGHT
NO ACCUGRADE
OIL, HYDRAULIC, 10W
Online Owner's Manual
PRECLEANER, SY-KLONE
PRODUCT LINK, CELLULAR PLE641
PUSH PLATE, COUNTERWEIGHT
RIPPER/SCARIFIER
SEAT BELT
SEAT, AIR SUSPENSION, CLOTH
SHADE, SUN
SHANKS/TEETH, RIPPER/SCARIFIER
STANDARD GLASS, HEADLINER
STARTER, ELECTRIC, HEAVY DUTY
STARTING AID, ETHER
SWITCH, WORK LIGHTING
TANK, FUEL, STANDARD
TIRES,14.0R24 MIXED 1%-90%VARIED
TOOTH, STRAIGHT
TRANSMISSION, AUTOSHIFT 8F-6R
TRAVEL ALARM, 12V PWR PORT
WIPER/WASHER, REAR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1300
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good1 puncture wound left rear door
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • No camera installed
  • Good
  • Good12/2023
gauges, operator station, console
1610
  • Yes
  • No
  • Yes
  • Good
  • Good
  • FairLeft door latch is hard to close and latch has been sprayed with graphite and is messy. Needs adjusting.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodSeat is dirty
  • GoodAir suspension
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
700
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
400
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
500
  • No leaks
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper
700
  • New ripper shanks and teeth
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No scarifier shanks
tires
  • Yes
  • 100%
  • New tires
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterBridgestone VUT32100NoNoNo
Left FrontBridgestone VUT32100NoNoNo
Left RearBridgestone VUT2063NoNoNo
Right CenterBridgestone VUT32100NoNoNo
Right FrontBridgestone VUT32100NoNoNo
Right RearBridgestone VUT32100NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering