Quick Search

CAT 140M2

CAT 140M2

Year
2015
Working hours
12,690 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 140M2
WAGNER EQUIPMENT CO.
Categorymotor graders
Serial NumberR9M00545
Unit Number488453
Catalog Number4854496
Year2015
Hours12,690 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax183,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Additional information12690 BW 1/02/24
150 AMP ALTERNATOR
2015 CATERPILLAR 140M2 GRADER
AIR CONDITIONER+HEATER+DEFROSTER
AS IS / AS RECEIVED
BASE & 2 (FL, RIP)
BATTERIES, EXTREME DUTY-1400
CAB, PLUS (STANDARD GLASS)
COLD START
COMFORT PACKAGE 2
CURVED CUTTING EDGE, 8"X3/4"
END BITS,STNDRD, W/O OVERLAY
ENGINE,C9.3, 194HP, TIER 4I
FAN, DEFROSTER, REAR WINDOW
FENDERS, FRONT, NON-AWD
FIRE EXTINGUISHER / EROPS-FOPS
GLOBAL ARRANGEMENT,LOW AMBIENT
GUARD GP, HITCH
HEATER, ENGINE COOLANT, 120V
INSTALLATION AR- BOX FRAME
INSTALLATION, ACCUGRADE READY
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, RIPPER 3X3
LIGHTS, WORK, HEEL 3X3
LIGHTS, WORK, MIDFRAME TOE
LIGHTS, WORKING, PLUS
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED
MOLDBOARD 14' X 24" X 7/8"
MOLDBOARD, 14' BASIC
MOUNTING, FRONT LIFT
MOUNTING, WARNING LIGHT
OIL, HYDRAULIC, COLD, 0W
Online Owner's Manual
PRECLEANER
PRODUCT LINK, CELLULAR PL522
RIPPER-SCARIFIER, REAR
SEAT, AIR SUSPENSION, CLOTH
SHANKS/TEETH FOR SCARIFIER (3)
STANDARD GLASS
STARTER, ELECTRIC, HEAVY DUTY
STARTING AID, ETHER
SWITCH, WORK LIGHTING
TIRES, MICHELIN 14.0-24 @30%
TRAVEL ALARM / AM-FM RADIO
VHP PLUS / BEACON / POWER SHIFT
WEATHER, COLD PLUS
WIPER/WASHER, REAR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1210
  • Yes
  • Good
  • GoodCab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairDamaged
safety items
400
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1300
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
600
  • No
  • No
  • Yes
  • No
  • YesPossible left rear of engine
  • No
  • Normal
  • Normal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
710
  • FairNormal wear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
600
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
400
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
500
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
910
  • No
  • Good
  • Good
  • FairNormal wear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
730
  • Normal wear, edges and extension not included in trade
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Fair
ripper
200
  • Good
  • Good
tires
  • Yes
  • 30%
  • 14.0-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelinNoNoNo
Left FrontMichelinNoNoNo
Left RearMichelinNoNoNo
Right CenterMichelinNoNoNo
Right FrontMichelinNoNoNo
Right RearMichelinNoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering