Quick Search

CAT 150 15

CAT 150 15

Year
2023
Working hours
622 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCAT 150 15
Wheeler Machinery Co.
Categorymotor graders
Serial NumberEB400728
Unit NumberAA009808
Catalog Number10038139
Year2023
Hours622 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax510,315 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Additional information*BLADE, 14' X 27" X 1"
*CUTTING EDGE, 14' BLADE
*END BITS, OVERLAY
ACCUMULATORS, BLADE LIFT
BASE + 1 (RIP)
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
CAT GRADE, ARO, TND
CIRCLE SAVER
COLD WEATHER PLUS PACKAGE
CONTROL,AUTO ARTICULATION-DEMO
COOLANT, 50/50, -35C (-31F)
DECALS, ENGLISH (U.S.)
DRAIN, HIGH SPEED, ENGINE OIL
ENGINE, TIER IV
FAN, STANDARD, TND
FUEL ANTIFREEZE, -25C (-13F)
GLOBAL ARRANGEMENT,LOW AMBIENT
GUARD GP, HITCH
HEADLIGHTS,FRONT, LOW, HALOGEN
HEATER, ENGINE COOLANT, 120V
JOYSTICK CONTROLS, ADVANCED
LANE 2 ORDER
LIGHTS, ARM, FOLD DOWN
LIGHTS, ROADING, HALOGEN
LIGHTS, SERVICE, INTERNAL
LIGHTS, WORKING, PLUS, HALOGEN
MIRRORS, OUTSIDE MOUNTED
MOLDBOARD, 14' PLUS
Online Owner's Manual
PRECLEANER, NON SY-KLONE
PRICED NEW 02/20/23 EK
PRODUCT LINK, CELLULAR PLE742
PUSH PLATE, COUNTERWEIGHT HD
RIPPER/SCARIFIER
ROLL ON-ROLL OFF
SEAT BELT
SERIALIZED TECHNICAL MEDIA KIT
STARTER, ELEC, EXTREME DUTY
TANK, FUEL, STANDARD
TIRES, 17.5R25 BS VKT * D2A MP
TOOTH, STRAIGHT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering