Quick Search

CAT 12M3

CAT 12M3

Year
2018
Working hours
5,291 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WARREN CAT
Brownfield, TX
+1 806 677 5867
Show phone number
Basic information
BrandCAT 12M3
WARREN CAT - MIDLAND
Categorymotor graders
Serial NumberN9F00896
Unit NumberU136037
Catalog Number10075431
Year2018
Hours5,291 h
CountryUnited States
LocationBROWNFIELD, United States
Pricing
Price Excluding Tax194,445 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Additional informationANTIFREEZE WINDSHIELD WASHER
BASE + 2 (FL,RIP)
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
COLD WEATHER PACKAGE
CONTROL,AUTO ARTICULATION-DEMO
COOLANT, 50/50, -35C (-31F)
DECALS, ENGLISH (U.S.)
DRAIN, HIGH SPEED, ENGINE OIL
FUEL ANTIFREEZE, -25C (-13F)
GLOBAL ARRANGEMENT,LOW AMBIENT
GUARD GP, HITCH
HEADLIGHTS,FRONT, HIGH,HALOGEN
HEATER, ENGINE COOLANT, 120V
JOYSTICK CONTROLS, BASIC
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LIGHTS, ARM, FOLD DOWN
LIGHTS, WORKING, PLUS, HALOGEN
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE MOUNTED
MOLDBOARD, 14' PLUS
MOUNTING, WARNING LIGHT
NO ACCUGRADE
Online Owner's Manual
PRECLEANER, NON SY-KLONE
PRODUCT LINK, SATELLITE PLE631
SEAT BELT
STARTER, ELECTRIC, HEAVY DUTY
TANK, FUEL, STANDARD
TIRES, 14.00 BIAS 14 PLY
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1131
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLEFT REAR HOOD IS DAMAGED
  • Good
  • Good
  • Good
  • FairWORN
  • PoorSHROUD IS BROKEN
  • Good
  • Good
  • FairRIGHT STEP IS MISSING LEFT SIDE IS BENT
safety items
300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
gauges, operator station, console
1600
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • No
  • Yes
  • No
  • No
  • No
  • NORMAL
  • NORMAL
  • Good
  • GoodRED
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1000
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1200
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1300
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
comments, misc. repairs, general remarks
  • MACHINE IS IN FAIR SHAPE. ENG TRANS AND HYDR ALL WORK. HEAT AND AC WORK
  • RIGHT STEP IS NOT ON MACHINE LEFT STEP IS BENT. SHROUD IS BROKEN
  • LEFT REAR HOOD IS DAMAGED . MDC NEEDS ADJUSTING
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering