Quick Search

CAT 140M2

CAT 140M2

Year
2014
Working hours
8,884 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Bloomfield, NM
+1 303 900 5875
Show phone number
Basic information
BrandCAT 140M2
WAGNER EQUIPMENT CO.
Categorymotor graders
Serial NumberM9D01842
Unit Number473527
Catalog Number4609281
Year2014
Hours8,884 h
CountryUnited States
LocationBloomfield, United States
Pricing
Price Excluding Tax168,110 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information2014 CATERPILLAR 140M2 GRADER
6981/04/09/20
ACCUMULATORS, BLADE LIFT
AS IS / AS RECEIVED
BASE & 2 (FL, RIP)
C9.3 ENGINE
CAB, PLUS (STANDARD GLASS)
CAMERA,REAR VISION
COMFORT PACKAGE
CURVED CUTTING EDGE, 8"X3/4"
END BITS,STNDRD, W/O OVERLAY
EXTENSION,BLADE,24"X24"X7/8"RH
GLOBAL ARRANGEMENT,LOW AMBIENT
GRADE CONTROL X SLOPE
GUARD GP, HITCH
HEATER, ENGINE COOLANT, 120V
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, WORKING, PLUS
MIRRORS, OUTSIDE HEATED
MOLDBOARD 14' X 24" X 7/8"
MOLDBOARD, 14' BASIC
MOUNTING, FRONT LIFT
MOUNTING, WARNING LIGHT
Online Owner's Manual
PRECLEANER (SNOW)
PRICE UPDATE 2/03/23 VIA U1C2700
PRODUCT LINK, CELLULAR PL522
RIPPER 9 SCARFIRE ONLY/NO SHANKS
RIPPER-SCARIFIER, REAR
SHANKS/TEETH FOR SCARIFIER
STARTER, ELECTRIC, HEAVY DUTY
TIRES, MICHELIN 14.0-24
TRANSMISSION, AUTOSHIFT
WEATHER, COLD
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1110
  • Yes
  • No
  • Good
  • GoodCab
  • GoodNormal wear
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairnormal
  • Good
  • Good
  • Good
safety items
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1300
  • GoodWorking
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • No
  • No
  • No
  • DPF
  • Normal
  • Normal
  • GoodNormal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
600
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1000
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodStick
  • Good
brake
400
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
400
  • Good
  • Good
  • Good
  • Good
hydraulics
1110
  • No
  • Good
  • Good
  • Good
  • FairMinor movement
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
820
  • Good
  • Good
  • Good
  • Good
  • FairMinor movement
  • Good
  • Good
  • FairMinor movement
  • Good
  • Good
ripper
510
  • Good
  • Good
  • Good
  • Good
  • FairShank’s removed
  • Good
tires
  • Yes
  • 20-40%
  • 14.0-24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelinNoNoNo
Left FrontMichelinNoNoNo
Left RearMichelinNoNoNo
Right CenterMichelinNoNoNo
Right FrontMichelinNoNoNo
Right RearMichelinNoNoNo
comments, misc. repairs, general remarks
  • Photos
  • Double blade extensions
  • Rebuilt engine, hi pressure pump failed
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering