Quick Search

CAT 140M3 AWD

CAT 140M3 AWD

Year
2017
Working hours
7,163 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Windsor, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 140M3 AWD
WAGNER EQUIPMENT CO.
Categorymotor graders
Serial NumberN9J00506
Unit Number447517G
Catalog Number4450785
Year2017
Hours7,163 h
CountryUnited States
LocationWindsor, United States
Pricing
Price Excluding Tax265,780 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Additional information150 AMP ALTERNATOR
ACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
BASE + 2 (FL,RIP)
BATTERIES, EXTREME DUTY 1400
C9.3 ENGINE
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
CAT CERTIFIED USED
COLD WEATHER PLUS PACKAGE AWD
CONTROL,AUTO ARTICULATION-DEMO
CONVERTER, COMMUNICATION(CB)
COOLANT, 50/50, -35C (-31F)
CURVED CUTTING EDGE, 8"X3/4"
DECALS, ENGLISH (U.S.)
DRAIN, GRAVITY, ENGINE OIL
END BITS, WITHOUT OVERLAY
FAN, DEFROSTER, REAR WINDOW
GLOBAL ARRANGEMENT,LOW AMBIENT
GRADE CONTROL X SLOPE
HEATER, ENGINE COOLANT, 120V
INSTALLATION, ACCUGRADE READY
JOYSTICK CONTROLS, ADVANCED
LANGUAGE, ENGLISH
LIFT GROUP, FRONT MOUNTING
LIFT GROUP, MANUAL 1.5"
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, HIGH
LIGHTS, RIPPER 3X3
LIGHTS, WORK, HEEL 3X3
LIGHTS, WORK, MIDFRAME TOE
LIGHTS, WORKING, PLUS, HALOGEN
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD 14' X 27" X 1"
MOLDBOARD, 14' PLUS
MOUNTING, WARNING LIGHT
Online Owner's Manual
PRECLEANER, SY-KLONE
PRICE UPDATE 2/03/23 VIA U1C2700
PRODUCT LINK, CELLULAR PLE641
RADIO GP-AM/FM
RIPPER/SCARIFIER
SCREEN AS
SEAT BELT
SEAT, AIR SUSP, CLOTH,HEATED
STANDARD GLASS
STARTER, ELEC, EXTREME DUTY
STARTING AID, ETHER
SWITCH, WORK LIGHTING
TIRES,14.0R24 MX XGLA2 * G2 MP
TRANSMISSION, AUTOSHIFT
WIPER/WASHER, REAR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering