Currently 18057 machines for sale
Quick Search

Used Motor Graders for Sale

Designed to smooth uneven surfaces and prepare them for the paving process, motor graders are essential to any roadbuilding operation. If you're looking to expand your roadwork fleet without overextending your budget, investing in a used road grader, particularly one from a known manufacturer like Caterpillar, may be an ideal fit for your operations.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
motor graders
x
458 Search results for "Current filter"
Displaying: 313 - 336 Sort by: 
CAT 120M2 AWD, 161,0002016
Hannibal, MO
3,992 hair conditionermoldboard size - 14'rops - enclosedvhp plusfront hitch/lift

See Details
CAT 12M3AWD, 160,0002015
Call Foley, KS
5,951 h Conditionsair conditionerrops - enclosedair suspension seatguard, transmissiondefroster fan

See Details
CAT 12M3, 240,7002018
Great Falls, MT
4,555 harrangement, snow

See Details
CAT 120M2, 232,0002014
Aurora, CO
1,239 h Conditions

See Details
CAT 140AWD, 250,0002019
Gardendale, TX
4,359 h Conditionsair conditionerproduct linkrops - encloseddifferential lockradio - bluetooth

See Details
CAT 160-15AWX, 662,0002022
St. Joe, MO
802 h Conditionsguard, transmission

See Details
CAT 12M3, 110,0002015
Altoona, IA
8,299 h Conditionsarrangement, snow

See Details
CAT 150 AWD, 330,1182021
Eloy, AZ
5,910 hcircle clutchpushblockheater

See Details
CAT 12M3AWD, 163,0002014
Omaha, NE
9,652 h Conditionsair conditionerproduct linklightingmirrorsradio - am fm radio

See Details
CAT 150 AWD, 409,0002020
Salt Lake City, UT
1,382 hguard, transmission

See Details
CAT 160M, 130,0002008
Pasco, WA
8,436 harrangement, snow

See Details
CAT 140M, 185,0002019
Devils Lake, ND
4,550 h Conditionsguard, transmissionarrangement, snow

See Details
CAT 12M3 AWD, 232,0002017
CO
6,954 hguard, transmission

See Details
CAT 140M3 AWD, 250,0002018
Windsor, CO
9,616 h Specificationsguard, transmission

See Details
CAT 160H1995
Pocatello, ID
13,214 hlift groupair dryer

See Details
CAT 140M3 AWD, 525,4452019
Hobbs, NM
5,882 h Specificationsguard, transmission

See Details
John Deere & CO. 772GP, 190,0002018
Minot, ND
7,327 h Conditionslightingmirrorstransmission guardlift groupbeacon

See Details
John Deere 570B, 28,0001988
Enroute, MI
12,888 h Conditionslightingrops - enclosedbeaconradio - am fm radioguard, transmission

See Details
CAT 140M3AWD, 183,0002019
Devils Lake, ND
7,467 h Conditionsepa labelultra low sulfur diesel fuelbeaconvariable horsepowerether aid

See Details
CAT 140M3AWD, 212,5002017
Lincoln, NE
6,127 h Conditionsair conditionerlightingmirrorsradio - am fm radioair suspension seat

See Details
CAT 140GC, 291,18020222,171 h Cat Certified Used

See Details
SEM MACHINERY SEM9192021
Vlissingen
700 h Cat Certified Used

See Details
CAT 12 M2, 206,8432014
Bunbury, WA
6,799 h Cat Certified Used Conditions Customer Value Agreementair conditioneraccugrade readylightingrops - enclosedmirrors

See Details
CAT 14M, 492,5742012
Kamloops, BC
10 h Cat Certified Used

See Details
Show more results

motor graders