Quick Search

CAT 150 AWD

CAT 150 AWD

Year
2020
Working hours
1,382 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salt Lake City, UT
Basic information
BrandCAT 150 AWD
Wheeler Machinery Co.
Categorymotor graders
Serial NumberEB500236
Unit NumberAA007682U
Catalog Number10116689
Year2020
Hours1,382 h
CountryUnited States
LocationSalt Lake City, United States
Pricing
Price Excluding Tax409,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Additional information*BLADE, 14' X 27" X 1"
*CONTROL,AUTO ARTICULATION-FULL
*CONVERTER GP
*CROSS SLOPE AUTO, AWD
*CUTTING EDGE, 14' BLADE
*END BITS, OVERLAY
*FAN, DEFROSTER, REAR WINDOW
*JOYSTICK CONTROLS, ADVANCED
*RADIO GP - AM/FM
*SCREEN AS
*SEAT, HEATED
*STABLE BLADE
ACCUMULATORS, BLADE LIFT
ANTIFREEZE WINDSHIELD WASHER
ARTICULATION GUARD
BASE + 1 (RIP)
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
CIRCLE SAVER
COLD WEATHER PLUS PACKAGE AWD
CONTROLS, PERF BUNDLE, AWD
COOLANT, 50/50, -35C (-31F)
DECALS, ENGLISH (U.S.)
DRAIN, HIGH SPEED, ENGINE OIL
ENGINE, TIER IV
FAN, STANDARD, TND
FUEL ANTIFREEZE, -25C (-13F)
GLOBAL ARRANGEMENT,LOW AMBIENT
HEADLIGHTS, FRONT, LOW, LED
HEATER, ENGINE COOLANT, 120V
LANE 3 ORDER
LANGUAGE, ENGLISH
LIGHT, LED WARNING STROBE
LIGHTS, ARM, FOLD DOWN
LIGHTS, ROADING, LED
LIGHTS, SERVICE, INTERNAL
LIGHTS, WORKING, PLUS, LED
LINES, RIPPER, ADDITIONAL
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14' PLUS
MOUNTING, WARNING LIGHT
Online Owner's Manual
PRECLEANER, SY-KLONE
PRICED 03/27/24 DA (PERF BDL)
PRODUCT LINK, CELLULAR PLE742
PUSH PLATE, COUNTERWEIGHT HD
RIPPER/SCARIFIER
ROLL ON-ROLL OFF
SEAT BELT
STARTER, ELEC, EXTREME DUTY
TANK, FUEL, STANDARD
TIRES, 17.5R25 BS VKT * D2A MP
TRANSMISSION, AUTOSHIFT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering