Quick Search

CAT 150 AWD

CAT 150 AWD

Year
2021
Working hours
5,910 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Eloy, AZ
+1 480 550 3927
Show phone number
Basic information
BrandCAT 150 AWD
Empire Southwest LLC
Categorymotor graders
Serial NumberEB500161
Unit NumberE193282
Catalog Number10116440
Year2021
Hours5,910 h
CountryUnited States
LocationEloy, United States
Pricing
Price Excluding Tax330,118 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Circle ClutchCircle Clutch
PushblockPushblock
HeaterHeater
Additional information# RIPPER SHANKS: 3
# SCAR SHANKS: 9
ADVANCED CONTROL JOYSTICK
Air Conditioning
ARO/GPS READY
AUTO ARTICULATION
BLADE LENGTH: 14 FT PLUS
CAB: LOW PROFILE
DRIVE: AWD
ECM DOWNLOAD
ENGINE TIER RATING: TIER 4 FINAL
Online Owner's Manual
PRODUCT LINK: INQUIRE FOR OPTIONS ON
REAR RIPPER/SCARIFIER
ROPS: ENCLOSED
SIDE SHIFT &TIP CONTROL
TECHNOLOGY RADIO
TIRE SIZE: 17.5R25
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering