Quick Search

CAT 12M3

CAT 12M3

Year
2018
Working hours
4,555 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TRACTOR & EQUIPMENT CO.
Great Falls, MT
+1 406 656 0202 x8235
Show phone number
Basic information
BrandCAT 12M3
Tractor & Equipment Co.
Categorymotor graders
Serial NumberN9F00946
Unit Number24G0050
Catalog Number10105529
Year2018
Hours4,555 h
CountryUnited States
LocationGreat Falls, United States
Pricing
Price Excluding Tax240,700 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Arrangement, SnowArrangement, Snow
Additional informationACCUMULATORS, BLADE LIFT
ANTIFREEZE WINDSHIELD WASHER
ARTICULATION GUARD
BASE + 4 (WM,WT-FLOAT,FL,RIP)
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
COLD WEATHER PLUS PACKAGE
CONTROL,AUTO ARTICULATION-DEMO
COOLANT, 50/50, -35C (-31F)
DECALS, ENGLISH (U.S.)
DRAIN, HIGH SPEED, ENGINE OIL
ENG SN SYE23975
FUEL ANTIFREEZE, -25C (-13F)
GLOBAL ARRANGEMENT,LOW AMBIENT
GRADE CONTROL X SLOPE
HEATER, ENGINE COOLANT, 120V
JOYSTICK CONTROLS, ADVANCED
LANE 3 ORDER
LANGUAGE, ENGLISH
LIFT GROUP, FRONT MOUNTING
LIGHT, LED WARNING STROBE
LIGHTS, SERVICE, INTERNAL
LINES, RIPPER, ADDITIONAL
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14' PLUS
Online Owner's Manual
PRECLEANER, SY-KLONE
PRODUCT LINK, SATELLITE PLE631
RIPPER/SCARIFIER
ROLL ON-ROLL OFF
SEAT BELT
SHANKS/TEETH, RIPPER/SCARIFIER
STABLE BLADE
STARTER, ELEC, EXTREME DUTY
TANK, FUEL, STANDARD
TIRES,17.5R25 MX XSNO+ * G2 MP
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering