Quick Search

CAT 120M2

CAT 120M2

Year
2014
Working hours
1,241 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 120M2
WAGNER EQUIPMENT CO.
Categorymotor graders
Serial NumberR9N00173
Unit Number512140
Catalog Number10115635
Year2014
Hours1,241 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax232,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional information1236/03/20/24
2014 CATERPILLAR 120M2 GRADER
ACCUMULATORS, BLADE LIFT
AIR SUSPENSION SEAT,CLOTH W/BELT
AM-FM RADIO, WEATHERBAND
AMBER ON LEFT / BLUE ON RIGHT
AS IS / AS RECEIVED
AUTO DIFFERENTIAL LOCK, PWR PORT
BALDERSON SNOW PLOW
BASE + 3 (R&FL&DA)
BATTERIES,1125CCA,24V, 150AMP
CAB, PLUS W/EROPS,AC,HEAT,DEF
CAT MESSENGER/GAUGE CLUSTER
COMFORT PACKAGE
DISC BRAKES, ALL, TOOL BOX,
DRAWBAR, 4 SHOE CIRCLE GUIDES
ENGINE AR, EPA/ARB FLEX
ENGINE,C7.1, 189HP, TIER 4I
FENDERS, FRONT, NON-AWD
FENDERS, REAR
GLOBAL ARRANGEMENT,LOW AMBIENT
GRADE CONTROL READY,HARNESS ONLY
GUARD, DEBRIS
HEADLINER, FLOOR MAT,DOME LIGHT,
HEATER, ENGINE COOLANT, 120V
HYDRAULIC REAR POST, VHP PLUS,
INSTALLATION ARRANGEMENT
LIFT GROUP, FRONT MOUNTING
LIFT GROUP, MANUAL, FRONT
LIGHTS, BRAKE AND BACK-UP
LIGHTS, FRONT HEADLIGHTS, LOW
LIGHTS, WORKING, PLUS, HALOGEN
MICHELIN SNOPLUS M&S L2Y @60%
MIRRORS, OUTSIDE MOUNTED
MOLDBOARD, 12'
MOUNTING, WARNING LIGHT
NO ACCUGRADE
NO HITCH
Online Owner's Manual
PRECLEANER
PRODUCT LINK, SATELLITE PL321
REARVIEW MIRROR, TRAVEL ALARLM
RIPPER CONTROLS ONLY,INSTALLED
STARTING, (50 MT)
STARTING, ETHER
THROTTLE LOCK,SUPPLEMENTAL STEER
TIE DOWN POINTS,WASHER-WIPERS,3
TRANSMISSION, AUTOSHIFT
WEATHER, COLD PLUS W/ETHER AID
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1500
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
600
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • No camera installed on this machine
  • Good
  • GoodJan 2018
gauges, operator station, console
1700
  • No
  • No
  • No
  • 3,032 forward miles - 188 reverse miles.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodAir suspension
  • Good
  • Good
engine
700
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Total fuel burn 3,109 gallons
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1000
  • Yes
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
400
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
500
  • No leaks
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper
  • No ripper, however machine is plumbed to the rear.
tires
  • Yes
  • Rears: 51.5% Fronts: 53.5%
  • Michelin X SNOPLUS
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Center1550NoNoNo
Left Front2480NoNoNo
Left Rear1550NoNoNo
Right Center1653NoNoNo
Right Front2377NoNoNo
Right Rear1653NoNoNo
comments, misc. repairs, general remarks
  • 30 April 2024 - 1,241 hours.
  • Very low hour municipal trade in. Machine is in good condition.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering