Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Road Construction Equipment
motor graders
John Deere
Quick Search
Contact dealer
John Deere 570B
1988
12888 Hours
MICHIGAN CAT
Brand
John Deere 570B
Category
motor graders
Serial Number
520353
Unit Number
520353
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
John Deere 570B
Home
Construction
Road Construction Equipment
motor graders
John Deere
John Deere 570B
Year
1988
Working hours
12,888 h
Print
Add to favorites
Videos of John Deere 570B
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
28,000
MICHIGAN CAT
Enroute, MI
+1 8669941408
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
John Deere 570B
Michigan CAT
Category
motor graders
Serial Number
520353
Unit Number
520353
Catalog Number
10114831
Year
1988
Hours
12,888 h
Country
United States
Location
ENROUTE, United States
Pricing
Price Excluding Tax
28,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Lighting
Lighting
ROPS - Enclosed
ROPS - Enclosed
Beacon
Beacon
Radio - AM FM Radio
Radio - AM FM Radio
Guard, Transmission
Guard, Transmission
Cab Profile - Low
Cab Profile - Low
Steering Type - Wheel
Steering Type - Wheel
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
12
2
0
cleaning required
Yes
battery box
Good
cab or canopy
Good
crankcase guard / transmission guard
Good
draw bar
Good
engine enclosures
Good
front frame welds
Good
fuel tank
Good
grab irons
Good
hood
Good
paint
Fair
Faded, scratches, decals weathered
pre-cleaner bowl
Fair
Plastic bowl weathered, cracked
radiator grill
Good
rear frame welds
Good
steps / ladder
Good
safety items
3
1
1
rops
Yes
Many items screwed into posts
rops certification plate
Yes
back up alarm
Fair
Inoperable
beacon / strobe
Good
horn
Good
parking brake - safety items
Good
seat belt / date
Poor
Belts weathered, expired
gauges, operator station, console
9
5
0
dash console
Good
door latches / seals
Good
Door seals torn slight
ems panel / warnings
Good
floor boards / mats
Good
gauges
Good
glass/mirrors
Good
headliner
Fair
Vinyl missing
heater
Fair
Temperature control seized, knob missing
interior lights
Fair
Inoperable
meter replaced / working
Good
radio type & condition
Good
AM/FM radio mounted by mirror
seat cushion / arm rest
Fair
Bottom and backside cushions torn, right armrest pivot broken, left armrest missing
switches
Good
windshield wipers
Fair
F&R wiper blades needs to be replaced
engine
8
0
0
blow by
Yes
Very slight
fluid levels ok?
Yes
knocking
No
oil leaks
No
water in oil
No
oil pressure (h/l/n)
Good
smoke color (b/d/l/w)
Normal
air cleaners
Good
anti-freeze color / level
Good
Green
engine supports
Good
exhaust / muffler / stack
Good
fuel injection system
Good
governor / control
Good
operating condition - engine
Good
turbocharger / blower
Good
cooling system
6
1
0
leaks
No
belts / pulleys - cooling system
Fair
Fan belts worn slight, squeal when revved up
coolers
Good
fan
Good
hoses
Good
radiator
Good
shroud / guards
Good
water pump
Good
electrical, starting and charging system
3
2
0
block heater
Yes
ether aid
Yes
Bottle removed
signal lights
Yes
alternator
Good
batteries / cables
Fair
Batteries dead, jump started
starter
Good
wiring
Fair
work lights
Good
RR inoperable
transmission
4
0
0
leaks - transmission
No
Transmission oil low
powershift
Yes
transmission - noisy
No
case - transmission
Good
Transmission oil low
operating condition - transmission
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
steering
4
2
1
notes - steering
Left tandem steer cylinder weeping
articulate p & b
Fair
Slight movement felt
steering column / tilt
Good
steering cylinder
Fair
R&L rod seals weeping
steering frame
Good
steering operating condition
Good
tie rods / rod ends
Poor
R&L tie rod end p/b worn bad
wheel lean cylinder - steering
Good
Rod seal showing signs of weeping
brake
3
0
0
parking brake operation
Good
Holds, feels like could use slight adjustment
pedal
Good
service brake operation
Good
drivechain / tandems
1
0
0
wheel lugs & rims
Good
hydraulics
7
2
1
leaks - hydraulics
Yes
circle drive box
Good
Damp by hydraulic motor mount
circle side shift cylinder
Good
Rod seal showing signs of weeping
hydraulic lines / fittings
Fair
Hoses weathered
hydraulic pump
Good
hydraulic valves
Good
Damp from under cover
lift cylinders
Good
Right rod seal showing signs of weeping
pump drive shaft
Fair
Noise coming from drive shaft area
side shift cylinder
Poor
Rod seal leaking bad, reseal
tank / sight glass / cap
Good
tip cylinder
Good
Right rod seal showing signs of weeping
blade
3
1
0
circle shoes / inserts
Fair
Worn slight
cutting edge
Good
face / moldboard
Good
ring gear
Good
tires
Average Life Remaining - TIRES
57
Notes - TIRES
LF,LC,LR,RF have light weather cracks, RC has heavier weather cracks
Tire Size - TIRES
16.9-24
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Center
Alliance ND Tractor
18
69
No
Yes
Yes
Left Front
Alliance ND Tractor
20
77
No
Yes
Yes
Left Rear
Alliance ND Tractor
20
77
No
Yes
Yes
Right Center
Alliance ND Tractor
7
27
No
Yes
Yes
Right Front
Alliance ND Tractor
20
77
No
Yes
Yes
Right Rear
Good Year All Weather
5
19
No
Yes
Yes
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
John Deere 570B on Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.