Quick Search

CAT 14M

CAT 14M

CAT Certified
Year
2012
Working hours
10 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FINNING CANADA
Kamloops, BC
+1 866 467 9900
Show phone number
Basic information
BrandCAT 14M
Finning International
Categorymotor graders
Serial NumberR9J00749
Catalog Number10107900
Year2012
Hours10 h
CountryCanada
LocationKamloops, Canada
Pricing
Price Excluding Tax490,215 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Additional informationCab, A/C

Cab refresh

New seat

New 16 ft. Moldboard 

MS Ripper - 3 shanks

20.5R 25 Snow tread tires at 95%

CPT+H rebuild completed

All Powertrain and Hydraulic components rebuilt or replaced with Cat Reman

All Powertrain and Hydraulic hoses replaced

Articulation hith and front axle rebuilt.

Circle, Drawbar, Moldboard refresh

New paint

Frame Hrs. - 25,037 hrs

Emissions decal available

2 year / 1,000 hour Performance Essentials (2 x 500 hr PM kits per OMM)

Online Owner's Manual
Warranty: 36 mth./5000 hr. PT/HYD. Warranty to be added at time of sale
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering