Quick Search

CAT 140M3 AWD

CAT 140M3 AWD

Year
2018
Working hours
9,617 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Windsor, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 140M3 AWD
WAGNER EQUIPMENT CO.
Categorymotor graders
Serial NumberN9J00696
Unit Number487828
Catalog Number4815354
Year2018
Hours9,617 h
CountryUnited States
LocationWindsor, United States
Pricing
Price Excluding Tax250,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Additional information2018 CATERPILLAR 140M3AWD GRADER
8159 BW 8/8/23
AC+HEAT+DEFROST, EROPS-FOPS
AIR CONDITIONER, NON-OP
AS IS / AS RECEIVED
BASE + 4 (WM,WT-FLOAT,FL,RIP)
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
CONTROL,AUTO ARTICULATION-DEMO
CURVED CUTTING EDGE, 8"X3/4"
DECALS, ENGLISH (U.S.)
DRAIN, GRAVITY, ENGINE OIL
END BITS, WITHOUT OVERLAY
ENGINE C9.3, 179HP, TIER 4
FAN, DEFROSTER, REAR WINDOW
GLOBAL ARRANGEMENT
GUARD GP, HITCH
GUARD, AXLE HOSE
JOYSTICK CONTROLS, BASIC
LIGHT, LED WARNING STROBE
LIGHTS, FRONT HEADLIGHTS, LOW
LIGHTS, SERVICE, INTERNAL
LIGHTS, WORKING, BASIC,HALOGEN
LINES, RIPPER, ADDITIONAL
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE MOUNTED
MOLDBOARD 14' X 27" X 1"
MOLDBOARD, 14' PLUS
MOUNTING, WARNING LIGHT
NO ACCUGRADE
NO HITCH
Online Owner's Manual
PRECLEANER, NON SY-KLONE
PRODUCT LINK, SATELLITE PLE631
PUSH PLATE, COUNTERWEIGHT
RADIO GP - AM/FM BLUETOOTH
RIPPER/SCARIFER
SCREEN AS , COVERTER GP
SEAT BELT
SEAT, HEATED AIR SUSPENSION
STANDARD WEATHER AWD
STARTER, ELECTRIC, HEAVY DUTY
TANK, FUEL, STANDARD
TIRES,HERCULES 17.5R25 @85%
TRAVEL ALARM, DIFFERENTIAL LOCK
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering