Quick Search

CAT 140M3AWD

CAT 140M3AWD

Year
2017
Working hours
6,127 h
Email x
Name

My email address:*

My friend's email address:*

Message:

NMC
Lincoln, NE
+1 402 891 8600
Show phone number
Basic information
BrandCAT 140M3AWD
NMC CAT - Council Bluffs
Categorymotor graders
Serial NumberN9G00236
Unit NumberEQN199871
Catalog Number10115952
Year2017
Hours6,127 h
CountryUnited States
LocationLincoln, United States
Pricing
Price Excluding Tax212,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
LightingLighting
MirrorsMirrors
Radio - AM FM RadioRadio - AM FM Radio
Air Suspension SeatAir Suspension Seat
Differential LockDifferential Lock
Ether AidEther Aid
Auto ShiftAuto Shift
Circle ClutchCircle Clutch
Defroster FanDefroster Fan
Arrangement, SnowArrangement, Snow
Front Hitch/LiftFront Hitch/Lift
Throttle LockThrottle Lock
Supplemental SteeringSupplemental Steering
Additional information140M3 AWD MOTOR GRADER
ARTICULATION GUARD
BASE + 3 (WM,WT-NOFLOAT,FL)
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
COLD WEATHER PLUS PACKAGE AWD
CONTROL, AUTO ARTICULATION
COOLANT, 50/50, -35C (-31F)
DECALS, ENGLISH (U.S.)
DRAIN, GRAVITY, ENGINE OIL
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
JOYSTICK CONTROLS, ADVANCED
JOYSTICK CONTROLS, BASIC
LANGUAGE, ENGLISH
LIFT GROUP, MANUAL, FRONT
LIGHT, LED WARNING STROBE
LIGHTS, SERVICE, INTERNAL
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14' PLUS
MOUNTING, FRONT LIFT
NO ACCUGRADE
Online Owner's Manual
PRECLEANER, SY-KLONE
PRODUCT LINK, CELLULAR PLE641
SEAT BELT W/INDICATOR
STABLE GRADE
STARTER, ELEC, EXTREME DUTY
TIRES, 14.0R24 BS VUT * L2 MP
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1340
  • Yes
  • No
  • Good
  • Good
  • Good
  • FairDecals are torn in spots
  • Good
  • Good
  • FairSmall scuff at left side cooler door frame
  • Good
  • Good
  • Good
  • Good
  • FairPaint is scratched and chipped
  • Good
  • FairGrill is dented. Cooler door latch is frozen
  • Good
  • Good
  • Good
safety items
700
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1600
  • No
  • No
  • GoodAmbient air temp was too cold to test properly
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
710
  • No
  • No
  • Yes
  • No
  • No
  • No
  • Normal
  • Normal
  • FairDusty
  • GoodRed
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • Good
  • Good
cooling system
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1100
  • Yes
  • No
  • Yes
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
all wheel drive
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJoystick
  • Good
brake
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1400
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
920
  • Good
  • Good
  • FairCircle side inserts are worn to replacement
  • FairEdges are crowned
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Yes
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterFirestoneNoYesNo
Left FrontFirestoneNoNoNo
Left RearFirestoneNoYesNo
Right CenterFirestoneNoNoNo
Right FrontFirsetone12NoYesNo
Right RearFirestoneNoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering