Quick Search

CAT 140M3 AWD

CAT 140M3 AWD

Year
2019
Working hours
5,883 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Hobbs, NM
+1 303 900 5875
Show phone number
Basic information
BrandCAT 140M3 AWD
WAGNER EQUIPMENT CO.
Categorymotor graders
Serial NumberN9J01205
Unit Number467634
Catalog Number4847621
Year2019
Hours5,883 h
CountryUnited States
LocationHobbs, United States
Pricing
Price Excluding Tax525,445 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Additional information0P0720
150 AMP ALTERNATOR
ACCUMULATORS, BLADE LIFT
ARTICULATION GUARD
BASE + 2 (FL,RIP)
BATTERIES, EXTREME DUTY 1400
BRIDGESTONE VKT 17.5R25 ... HR
C9.3 ENGINE
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
CAT CERTIFIED USED
COLD START; TRANS OIL & BRKE
COLD WEATHER PLUS PACKAGE AWD
CONTROL,AUTO ARTICULATION-FULL
CONTROLS, PERFORMANCE BUNDLE
CONVERTER, COMMUNICATION(CB)
COOLANT, 50/50, -35C (-31F)
CURVED CUTTING EDGE, 8"X3/4"
DECALS, ENGLISH (U.S.)
DRAIN, GRAVITY, ENGINE OIL
END BITS, WITHOUT OVERLAY
ENGINE, TIER IV
FAN, DEFROSTER, REAR WINDOW
FAN, STANDARD
GLOBAL ARRANGEMENT,LOW AMBIENT
GRADE CONTROL X SLOPE
HEADLIGHTS,FRONT, HIGH,HALOGEN
HEATER, ENGINE COOLANT, 120V
JOYSTICK CONTROLS, ADVANCED
LANGUAGE, ENGLISH
LIFT GROUP, FRONT MOUNTING
LIGHT, LED WARNING STROBE
LIGHTS, ARM, FOLD DOWN
LIGHTS, RIPPER 3X3
LIGHTS, ROADING, HALOGEN
LIGHTS, WORK, HEEL 3X3
LIGHTS, WORK, MIDFRAME TOE
LIGHTS, WORKING, PLUS, HALOGEN
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD 14' X 27" X 1"
MOLDBOARD, 14' PLUS
MOUNTING, WARNING LIGHT
OIL, HYDRAULIC, COLD, 0W
Online Owner's Manual
PRECLEANER, SY-KLONE
PRODUCT LINK, CELLULAR PLE641
PUSH PLATE, COUNTERWEIGHT
RIPPER/SCARIFIER
SEAT BELT
SEAT, AIR SUSP, CLOTH,HEATED
SHADE, SUN
STABLE BLADE
STANDARD GLASS
STARTER, ELEC, EXTREME DUTY
STARTING AID, ETHER
SWITCH, WORK LIGHTING
TANK, FUEL, STANDARD
TRANSMISSION, AUTOSHIFT
WIPER/WASHER, REAR
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering