Quick Search

CAT 12M3

CAT 12M3

Year
2015
Working hours
8,300 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Altoona, IA
+1 888 363 3921
Show phone number
Basic information
BrandCAT 12M3
Ziegler CAT
Categorymotor graders
Serial NumberN9F00392
Unit NumberEQ0117735
Catalog Number10109710
Year2015
Hours8,300 h
CountryUnited States
LocationALTOONA, United States
Pricing
Price Excluding Tax110,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Arrangement, SnowArrangement, Snow
Additional informationCab
Heat
A/C
Radio
14ft MB w/ extension
Base +4
Rearview camera
Diff lock
Work lights
Joystick steering
14.00R24 tires

PM4 performed at 8298 hours

12M3 MOTOR GRADER
ANTIFREEZE WINDSHIELD WASHER
ARTICULATION GUARD
BASE + 4 (WM,WT-FLOAT,FL,RIP)
CAB, PLUS (STANDARD GLASS)
CAB, PREMIUM (INTERIOR)
CAMERA, REAR VISION
COLD WEATHER PLUS PACKAGE
COOLANT, 60/40, -51C (-60F)
DECALS, ENGLISH (U.S.)
ENGINE S/N SYE08558
GLOBAL ARRANGEMENT,LOW AMBIENT
HEATER, ENGINE COOLANT, 120V
HITCH, TOWING
JOYSTICK CONTROLS, BASIC
LANE 2 ORDER
LANGUAGE, ENGLISH
LIGHTS, SERVICE, INTERNAL
LINES,STANDARD W/O ACCUMULATOR
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14' PLUS
NO ACCUGRADE
PRECLEANER, NON SY-KLONE
PRODUCT LINK, SATELLITE PLE631
RH BLADE EXTENSION
ROLL ON-ROLL OFF
SEAT BELT
STARTER, ELEC, EXTREME DUTY
TIRES,14.0R24 MX XSNO+ * G2 MP
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1510
  • Yes
  • Overall good for the age and hours
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
610
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFunctional
gauges, operator station, console
1700
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
900
  • No
  • No
  • Yes
  • No
  • No
  • No
  • 86psi
  • No color
  • Good
  • Good
  • Good
  • GoodPaint worn
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
200
  • No
  • 50%
  • Last ash service @5102 hours
  • Good
  • Good
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
1200
  • Yes
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
1100
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • Yes
  • 50
  • Front right uneven ware
  • 14r24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterMichelin X SnoPlus50NoNoNo
Left FrontMichelin X SnoPlus50NoNoNo
Left RearMichelin X SnoPlus50NoNoNo
Right CenterMichelin X SnoPlus50NoNoNo
Right FrontMichelin X SnoPlus30NoNoNo
Right RearMichelin X SnoPlus50NoNoNo
comments, misc. repairs, general remarks
  • PM4 performed at 8298 hours.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering