Currently 18302 machines for sale
Quick Search

Used Material Handling Equipment for Sale

When you need to lift and transport heavy materials on your job site, high-quality material handling equipment is essential to getting the job done. Cat Used compiles listings from local Cat® dealers to supply you with reliable material handling solutions. We have many used material handling equipment listings, including forklifts, telehandlers, sweepers and other machines designed to move dirt, scrap metal, gravel, waste and other heavy bulk items.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Material Handling
x
846 Search results for "Current filter"
Displaying: 193 - 216 Sort by: 
CAT LIFT TRUCKS GP25N5-GLE, 25,9002020
Nava
4,822 h

See Details
CAT LIFT TRUCKS GP25N5-GLE, 17,9002018
Tlalnepantla De Baz
14,466 h

See Details
Mitsubishi GP30N5 4V, 28,4162018
Concord, ON
7,576 hengine type - propane

See Details
Jungheinrich EZS 570, 7,8002016
Juárez
1,292 h

See Details
CAT LIFT TRUCKS 2P5000, 13,2002012
Mineral De La Reforma
4,166 h

See Details
CAT 2EP5000, 37,8472018
Quebec, QC
1,083 hlightingengine type - electricpneumatic tiresback-up alarm

See Details
CAT LIFT TRUCKS EC30N, 10,4902015
Concord, ON
11,535 hlightingfire extinguisherdrive - 2 wheelback-up alarmtire type - cushion

See Details
CAT LIFT TRUCKS DP70N, 53,8672016
Pointe-claire, QC
12,138 hlightingfire extinguishertire type - pneumaticdrive - 2 wheelback-up alarm

See Details
Mitsubishi ESR18N 242, 28,8212016
Concord, ON
2,010 hlightingdrive - 2 wheelback-up alarmengine type - electric

See Details
Jungheinrich ECR327A, 6,0692015
Concord, ON
4,188 hengine type - electric

See Details
CAT LIFT TRUCKS DP70NM-D, 58,5002018
Nava
11,627 h Conditionssolid tiresforksengine type - dieselback-up alarmcarriage, side shift

See Details
Mitsubishi FD30N5-INT, 39,5592018
Pointe-claire, QC
3,501 hlightingfire extinguishertire type - pneumaticdrive - 2 wheelback-up alarm

See Details
CAT LIFT TRUCKS EKS3082016
Juárez
5,288 h

See Details
CAT LIFT TRUCKS DP50NM1-D2018
Sabinas
15,264 h

See Details
CAT LIFT TRUCKS GP25N5-GLE, 16,3002017
Juárez
12,343 h

See Details
Jungheinrich ETR 345A, 17,2002015
Toluca
6,057 h

See Details
CAT LIFT TRUCKS GP25N5-INT, 20,5212017
ON
9,917 hlightingfire extinguishertire type - pneumaticdrive - 2 wheelback-up alarm

See Details
CAT LIFT TRUCKS 2ET4000-3V, 13,8062016
Pointe-claire, QC
10,786 hlightingfire extinguishertire type - pneumaticdrive - 2 wheelback-up alarm

See Details
CAT LIFT TRUCKS 2ET4000-48, 9,4002017
Gomez Palacio
13,767 h

See Details
Jungheinrich ECR327, 7,2482016
Winnipeg, MB
drive - 2 wheelengine type - electric

See Details
CAT LIFT TRUCKS GP25N5, 30,6432019
Concord, ON
2,371 hlightingfire extinguishertire type - pneumaticdrive - 2 wheelback-up alarm

See Details
CAT LIFT TRUCKS DP70N, 52,8322016
Pointe-claire, QC
14,287 hlightingfire extinguishertire type - pneumaticdrive - 2 wheelback-up alarm

See Details
Jungheinrich EJE 120, 5,7532021
Kitchener, ON
94 hengine type - electric

See Details
CAT LIFT TRUCKS GP30N5-INT, 31,8852018
ON
4,320 hlightingfire extinguishertire type - pneumaticdrive - 2 wheelback-up alarm

See Details
Show more results

Material Handling