Quick Search

Jungheinrich ECR327A

Jungheinrich ECR327A

Year
2015
Working hours
4,188 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Concord, ON
Basic information
BrandJungheinrich ECR327A
TOROMONT MATERIAL HANDLING
CategoryElectric Forklifts
Serial Number82801062
Unit NumberL119090
Catalog Number10120492
Year2015
Hours4,188 h
CountryCanada
LocationCONCORD, Canada
Pricing
Price Excluding Tax6,075 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Engine Type - ElectricEngine Type - Electric
Additional information6 000 lb. Capacity End Rider with 48" X 27" Short Forks
PLATFORM W/SUSPENDED COMFORT FLOOR PAD
Protection No Warranty / Sold As Is
PROTRACLINK STABILITY CASTERS
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering