Quick Search

CAT LIFT TRUCKS GP30N5-INT

CAT LIFT TRUCKS GP30N5-INT

Year
2018
Working hours
4,320 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
ON
Basic information
BrandCAT LIFT TRUCKS GP30N5-INT
TOROMONT MATERIAL HANDLING
CategoryMisc Forklifts
Serial NumberAT13G03083
Unit NumberLQ207966
Catalog Number10118623
Year2018
Hours4,320 h
CountryCanada
LocationCanada
Pricing
Price Excluding Tax31,836 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
Fire ExtinguisherFire Extinguisher
Tire Type - PneumaticTire Type - Pneumatic
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - PropaneEngine Type - Propane
Additional information186.0" MFH / 85.5" OAL Triplex Mast
3 SECTION VALVE
AMBER STROBE LIGHT
CABIN
Capacity: 6000lbs
FORKS 42"
INTEGRAL SIDESHIFTER
LOAD BACKREST 48"
Protection 90 Days / 500 Hours
Underbelly Guard Screen
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering