Quick Search

CAT LIFT TRUCKS DP70N

CAT LIFT TRUCKS DP70N

Year
2016
Working hours
12,138 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Pointe-claire, QC
Basic information
BrandCAT LIFT TRUCKS DP70N
TOROMONT MATERIAL HANDLING
CategoryDiesel Forklifts
Serial NumberAT20D10328
Unit NumberLQ183111
Catalog Number10115173
Year2016
Hours12,138 h
CountryCanada
LocationPOINTE-CLAIRE, Canada
Pricing
Price Excluding Tax53,784 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
Fire ExtinguisherFire Extinguisher
Tire Type - PneumaticTire Type - Pneumatic
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - DieselEngine Type - Diesel
Elevated Air IntakeElevated Air Intake
Additional information5 SECTION VALVE
CABIN PACKAGE #3 PREMIUM CAB
Capacity: 15500lbs
DRAWBAR PIN
Dust Proof Axle Breather Kit
Forks 47"
HIGH PASS THROUGH RADIATOR
HYDRAULIC LIFT LINE ACCUMULATOR
LARGE CAPACITY ALTERNATOR
Protection AS IS WHERE IS / NO SAFETY WHOLESALE
Simplex Mast 179" MFH/131.0" OAL/7.8" FFH
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering