Quick Search

CAT LIFT TRUCKS DP70N

CAT LIFT TRUCKS DP70N

Year
2016
Working hours
14,287 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Pointe-claire, QC
Basic information
BrandCAT LIFT TRUCKS DP70N
TOROMONT MATERIAL HANDLING
CategoryDiesel Forklifts
Serial NumberAT20D10326
Unit NumberLQ183119
Catalog Number10115513
Year2016
Hours14,287 h
CountryCanada
LocationPOINTE-CLAIRE, Canada
Pricing
Price Excluding Tax52,751 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
Fire ExtinguisherFire Extinguisher
Tire Type - PneumaticTire Type - Pneumatic
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - DieselEngine Type - Diesel
Additional information5 SECTION VALVE
AMBER STROBE LIGHT
CABIN
Capacity: 15500lbs
ELEVATED AIR INTAKE,
FORKS 48"
FULL SUSPENSION SEAT
HANG ON SIDESHIFTER
LARGE CAPACITY ALTERNATOR
Protection AS IS WHERE IS/ NO SAFETY
SIDESHIFTER
Simplex Mast 179" /131.0" OAL/7.8" FF
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering