Quick Search

CAT 2EP5000

CAT 2EP5000

Year
2018
Working hours
1,083 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Quebec, QC
+1 905 669 6590 x6262
Show phone number
Basic information
BrandCAT 2EP5000
TOROMONT MATERIAL HANDLING
CategoryElectric Forklifts
Serial NumberFN588521
Unit NumberLQ210649
Catalog Number10073634
Year2018
Hours1,083 h
CountryCanada
LocationQUEBEC, Canada
Pricing
Price Excluding Tax37,789 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LIGHTINGLIGHTING
ENGINE TYPE - ELECTRICENGINE TYPE - ELECTRIC
PNEUMATIC TIRESPNEUMATIC TIRES
BACK-UP ALARMBACK-UP ALARM
Additional information185" TRIPLEX MAST
4 SECTION VALVE
48" FORKS
85" OAL
AMBER STROBE LIGHT
Blue Spotlight
CAPACITY: 5000LBS
HOOK ON SIDESHIFTER
Protection 90 Days / 500 Hours
Watering Kit For Battery
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering