Quick Search

Mitsubishi GP30N5 4V

Mitsubishi GP30N5 4V

Year
2018
Working hours
7,576 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Concord, ON
+1 905 669 6590 x6262
Show phone number
Basic information
BrandMitsubishi GP30N5 4V
TOROMONT MATERIAL HANDLING
CategoryMisc Forklifts
Serial NumberAT13G02314
Unit NumberLM015461
Catalog Number10093115
Year2018
Hours7,576 h
CountryCanada
LocationCONCORD, Canada
Pricing
Price Excluding Tax28,300 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Engine Type - PropaneEngine Type - Propane
Additional information4-SECTION VALVE WITH COWL MOUNTED LEVERS
6000lbs Capacity
AMBER STROBE LIGHT MOUNTED ABOVE
DRAWBAR PIN
DUAL FUNCTION STEEL SUPPLY LINES
MAST TRIPLEX 186.5" MFH / 85.5"
Protection 90 Days / 500 Hours Warranty
SOLID PNEUMATIC TIRES
STEERING WHEEL KNOB
Underbelly Debris Protection Screen
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering