Quick Search

Mitsubishi ESR18N 242

Mitsubishi ESR18N 242

Year
2016
Working hours
2,010 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Concord, ON
Basic information
BrandMitsubishi ESR18N 242
TOROMONT MATERIAL HANDLING
CategoryElectric Forklifts
Serial Number82821466
Unit NumberLM014180
Catalog Number10120529
Year2016
Hours2,010 h
CountryCanada
LocationCONCORD, Canada
Pricing
Price Excluding Tax28,704 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - ElectricEngine Type - Electric
Additional information242" MFH / 107" OALH / 59" FFH Triplex Mast
33" BASELEG OPENING
AMBER STROBE LIGHT
Capacity : 3500lbs
COLD STORAGE CONDITIONING FOR FREEZER
Forks 1.4"X3.9"X42" HOOK PALLET
FORWARD STEERING
INTEGRAL SIDESHIFTER - HOOK CARRIAGE 2" (50MM) EA
Pantograph Reach
POWER HOOK-UP FOR ON-BOARD TERMINAL
Protection
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering