Quick Search

Mitsubishi FD30N5

Mitsubishi FD30N5

Year
2018
Working hours
3,501 h
Email x
Name

My email address:*

My friend's email address:*

Message:

TOROMONT MATERIAL HANDLING
Pointe-claire, QC
+1 905 669 6590 x6262
Show phone number
Basic information
BrandMitsubishi FD30N5
TOROMONT MATERIAL HANDLING
CategoryDiesel Forklifts
Serial NumberAF14G00279
Unit NumberLQ206544
Catalog Number10120035
Year2018
Hours3,501 h
CountryCanada
LocationPOINTE-CLAIRE, Canada
Pricing
Price Excluding Tax39,617 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
LightingLighting
Fire ExtinguisherFire Extinguisher
Tire Type - PneumaticTire Type - Pneumatic
Drive - 2 WheelDrive - 2 Wheel
Back-up AlarmBack-up Alarm
Engine Type - DieselEngine Type - Diesel
Additional information186" MFH/85.5" OALH/37.0" FFH Triplex Mast
3 Section Valve with Integral Sideshifter
AMBER STROBE LIGHT
Capacity : 6000lbs
FORKS 48"
LOAD BACKREST
Protection 90 Days / 500 Hours
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering