Currently 18062 machines for sale
Quick Search

Used Road Construction Equipment for Sale

Road construction is a major industry, and it takes high-caliber equipment to keep its businesses running smoothly. One of the challenges many contractors face when expanding their fleets is finding ways to maintain high standards of job quality while keeping finances under control. That’s where used road construction equipment from your local Cat® dealer comes in. At Cat Used, we display a broad selection of used equipment from dealers around the globe.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Road Construction Equipment
x
812 Search results for "Current filter"
Displaying: 97 - 120 Sort by: 
CAT 12M3AWD, 245,6002019
Altoona, IA
3,342 h Conditions Customer Value Agreementair conditionerdrive - all wheelmoldboard size - 14'arrangement, snowblade extension

See Details
CAT 150 15, 528,4002024
Salt Lake City, UT
9 hguard, transmission

See Details
CAT 16M, 957,0002008
Minneapolis, MN
15 h Conditions Rebuild

See Details
CAT 12M3 AWD, 149,9042015
Novi, MI
9,935 h Conditionstier 1 compliantair conditionerproduct linkaccugrade readylighting

See Details
CAT 621K, 857,3002023
Topeka, KS
210 h

See Details
CAT 140, 295,0002019
Greensboro, NC
3,890 h Conditionsaccugrade readyair conditionerdrive - tandemmoldboard size - 14'tire size

See Details
CAT 150 AWD, 617,1502024
Salina, UT
16 hguard, transmission

See Details
CAT 140 AWD JY, 333,5002021
Amarillo, TX
2,698 h Conditionsguard, transmission

See Details
CAT 621F, 49,5001998
IN
11,454 h Conditionsair conditionerlightingrops - enclosedmirrorsguard, transmission

See Details
CAT 140M3, 188,1722015
Henderson, NV
7,378 h Conditionsair conditionermoldboard size - 14'ripper - multi-shankscarifiersteering type - joystick

See Details
CAT 140G, 70,0001989
Sequim, WA
7,077 h Conditions

See Details
LeeBoy 685D, 138,5002019
Columbia, SC
361 h Conditionsdrive - tandemlightingripper - multi-shankrops - opensteering type - wheel

See Details
CAT 140M3 AWD, 341,0002019
Cedar City, UT
2,724 hguard, transmission

See Details
CAT 140M3AWD, 180,0002019
Devils Lake, ND
5,999 h Conditionsarrangement, snowsnow wing

See Details
CAT 120M2 AWD, 167,7652012
Mesa, AZ
3,209 hcircle clutchpushblockheater

See Details
CAT 140M, 129,9002008
Shelby Twp., MI
4,374 h Conditionsaccugrade readylightingrops - enclosedmirrorsradio - am fm radio

See Details
Mobile Track Solutions MT-23-28, 140,0002021
Shakopee, MN
1,000 h Conditions

See Details
CAT 140M3, 227,8952017
Tucson, AZ
6,731 h

See Details
John Deere 772G, 120,0002010
Aurora, CO
8,140 h Conditions

See Details
CAT 621F, 49,5001997
IN
5,094 h Conditionsair conditionerlightingrops - enclosedmirrorsguard, transmission

See Details
CAT 140M2T4, 125,0002012
10421 Fern Hill Drive, FL
10,497 h

See Details
CAT 140H, 109,0001998
Call Foley, KS
4,913 h Conditionsair dryer

See Details
CAT 140M VHP+, 95,5002010
Aurora, CO
17,774 h Conditionsguard, transmission

See Details
CAT 621F, 49,5001997
IN
4,364 h Conditionsair conditionerlightingrops - enclosedmirrorsguard, transmission

See Details
Show more results

Road Construction Equipment