Quick Search

CAT 12M3AWD

CAT 12M3AWD

Year
2019
Working hours
3,342 h
Email x
Name

My email address:*

My friend's email address:*

Message:

ZIEGLER CAT
Altoona, IA
+1 952 887 4405 x4334
Show phone number
Basic information
BrandCAT 12M3AWD
Ziegler CAT
Categorymotor graders
Serial NumberN9B00816
Unit NumberEQ0119834
Catalog Number10117083
Year2019
Hours3,342 h
CountryUnited States
LocationALTOONA, United States
Pricing
Price Excluding Tax245,600 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Air ConditionerAir Conditioner
Drive - All WheelDrive - All Wheel
Moldboard Size - 14'Moldboard Size - 14'
Product LinkProduct Link
LightingLighting
ROPS - EnclosedROPS - Enclosed
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
MirrorsMirrors
BeaconBeacon
Air Suspension SeatAir Suspension Seat
Differential LockDifferential Lock
FendersFenders
Ether AidEther Aid
Radio - AM FM CD RadioRadio - AM FM CD Radio
Auto ShiftAuto Shift
Circle ClutchCircle Clutch
Defroster FanDefroster Fan
Emissions Level - Japan - STEP 4 FINALEmissions Level - Japan - STEP 4 FINAL
Emissions Level - EPA - EPA TIER 4fEmissions Level - EPA - EPA TIER 4f
Emissions Level - EU - EU STAGE IVEmissions Level - EU - EU STAGE IV
Regulatory Status - EPA / ARB / EU / R120 / MLIT / S. KoreaRegulatory Status - EPA / ARB / EU / R120 / MLIT / S. Korea
Arrangement, SnowArrangement, Snow
Blade ExtensionBlade Extension
Front Hitch/LiftFront Hitch/Lift
Snow WingSnow Wing
Steering Type - JoystickSteering Type - Joystick
Tire SizeTire Size
Throttle LockThrottle Lock
Supplemental SteeringSupplemental Steering
VHP PlusVHP Plus
Additional informationPRICE INCLUDES A CCU WARRANTY - 12 MONTH 1000 HOUR PT & HYD WARRANTY WITH A 24 MONTH CVA (PARTS ONLY) KIT. PLEASE CONTACT USED SALES FOR AVAILABILITY.

Cab
Heat
A/C
AWD
Auto shift
Joystick steering
Beacon
14ft MB
2 ft. right extension
Diff lock
Fenders
Front lift group
Snow wing
Work lights
Rearview camera
14.00R214 tires

Customer Value Agreement (CVA) 2 year / 24 month CVA
Benefits
Many used equipment listings are enhanced with features unique to Cat® used equipment. From Customer Value Agreements (CVAs) to Equipment Protection Plans (EPP) and Cat Certified Used, learn what makes Cat® used equipment different. Contact the listing dealer for more information about the features of this unit.
Customer Value Agreement 2 year / 24 month CVA
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTHE R.H. CHAIN HANGER IS BENT.
  • Good
safety items
610
  • YesTHE ROPS ARE CLEAN.
  • YesCERTIFICATION IS IN PLACE.
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFUNCTIONAL.
gauges, operator station, console
1600
  • Yes
  • GoodCOOLING.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodACCURATE
  • Good
  • GoodCD, BT & USB.
  • Good
  • GoodAIR SUSPENSION.
  • Good
  • Good
engine
900
  • No
  • No
  • YesTIER 4 FINAL.
  • Yes
  • No
  • No
  • No
  • THE ENGINE IS RUNNING SMOOTH WITH NORMAL POWER.
  • NORMAL
  • NORMAL
  • Good
  • GoodNORMAL COLOR AND LEVEL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
110
  • No
  • THE EMISSIONS SYSTEM IS FUNCTIONING NORMAL.
  • Good
  • FairTHE DPF FILTER IS ORIGINAL.
cooling system
800
  • COOLING NORMAL IN 60 DEGREE WEATHER.
  • No
  • Good
  • Good
  • Good
  • GoodHYDRAULIC
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
510
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • GoodPLE641
  • FairMINOR LEVEL 1 LEAK.
  • Good
  • Good
transmission
1100
  • Yes
  • No
  • Yes
  • No
  • THE TRANSMISSION IS SHIFTING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
all wheel drive
700
  • THE ALL WHEEL DRIVE IS PERFORMING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1400
  • THE MACHINE IS STEERING NORMAL THE LINKAGES ARE TIGHT.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodJOYSTICK
  • Good
brake
600
  • ALL BRAKES ARE FUNCTIONING NORMAL.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
700
  • THE DRIVETRAIN IS PERFORMING NORMAL.
  • No
  • Good
  • GoodFUNCTIONAL.
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
1310
  • No
  • THE HYDRAULICS ARE PERFORMING NORMAL.
  • Good
  • Good
  • GoodLIFT CYLINDER YOKES HAVE MINIMAL PLAY.
  • FairTHE BLADE SIDESHIFT CYLINDER HOSES HAVE HOSES THAT ARE CRACKED BUT NOT LEAKING.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
blade
920
  • THE CIRCLE IS TIGHT OVERALL.
  • Good
  • Good
  • GoodMINIMAL PLAY.
  • Fair
  • FairMINOR PLAY OVERALL SHIMS REMAIN.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTHE LOWER BLADE PIVOTS ARE TIGHT OVERALL.
snow wing
700
  • CAT 3332727 12 FOOT HYDRAULIC WING WITH HYDRAULIC REAR POST.
  • THE WING IS IN GOOD FUNCTIONAL CONDITION.
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodHYDRAULIC
  • Good
tires
  • Yes
  • THE TIRES ARE FUNCTIONAL.
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterUNICURE CSG55YesNoNo
Left FrontUNICURE CSG90YesNoNo
Left RearUNICURE CSG75YesNoNo
Right CenterUNICURE CSG75YesNoNo
Right FrontUNICURE CSG90YesNoNo
Right RearUNICURE CSG75YesNoNo
comments, misc. repairs, general remarks
  • THE MACHINE HAS NORMAL PERFORMANCE AND OPERATION WITH SMOOTH ENGINE AND NORMAL SHIFTING TRANSMISSION. THE CIRCLE IS TIGHT OVERALL.
  • PM4 BEING PERFORMED AT 3342 HOURS.
  • THE FRONT HITCH IS IN GOOD FUNCTIONAL CONDITION.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering