Quick Search

CAT 140M

CAT 140M

Year
2008
Working hours
4,374 h
Email x
Name

My email address:*

My friend's email address:*

Message:

MICHIGAN CAT
Shelby Twp., MI
+1 8669941408
Show phone number
Basic information
BrandCAT 140M
Michigan CAT
Categorymotor graders
Serial NumberB9D01212
Unit NumberB9D1212
Catalog Number10110237
Year2008
Hours4,374 h
CountryUnited States
LocationShelby Twp., United States
Pricing
Price Excluding Tax129,900 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Accugrade ReadyAccugrade Ready
LightingLighting
ROPS - EnclosedROPS - Enclosed
MirrorsMirrors
Radio - AM FM RadioRadio - AM FM Radio
Air Suspension SeatAir Suspension Seat
Differential LockDifferential Lock
Ether AidEther Aid
Auto ShiftAuto Shift
Defroster FanDefroster Fan
Ripper - Multi-ShankRipper - Multi-Shank
Blade ExtensionBlade Extension
Steering Type - JoystickSteering Type - Joystick
Tire SizeTire Size
Cab Profile - LowCab Profile - Low
Drive - TandemDrive - Tandem
Hydraulic ValvesHydraulic Valves
Throttle LockThrottle Lock
Supplemental SteeringSupplemental Steering
VHP PlusVHP Plus
Additional informationCAB, AC, ACCUGRADE READY, 12' BLD W/2' EXT, RIPPER, 17.5-R25
CONDITION, HOURS AND ATTACHMENTS SUBJECT TO CHANGE
Online Owner's Manual
PLEASE CALL FOR MACHINE LOCATION
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
810
  • No
  • No
  • Good
  • Good
  • Good
  • GoodSide panels are straight
  • Good
  • Good
  • Fair
  • GoodStraight
  • Good
safety items
300
  • Yes
  • Yes
  • GoodWorking
  • Good
  • GoodWorking
gauges, operator station, console
1600
  • No
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • GoodAll gauges working
  • GoodAll cab glass and mirrors in place (no chips or cracks)
  • Good
  • Good
  • Good
  • GoodHour meter working shows 4371hrs,
  • Good
  • GoodAm/fm radio
  • GoodAir ride seat suspension
  • GoodAir ride seat suspension
  • Good
  • Good
engine
600
  • YesSlight
  • No
  • No
  • No
  • No
  • YesSeepage at front side tappet cover
  • No
  • No
  • Powered by caterpillar C-7 Acert, (6-cylinder turbo diesel)
  • Warning light goes out when started
  • Normal
  • GoodRed, clean full
  • Good
  • Good
  • Good
  • GoodRuns good, ran a bit rough and smoked at startup then cleaned out
  • Good
cooling system
500
  • Good
  • GoodHydraulic drive
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • No
  • Yes
  • Yes
  • Yes
  • Machine is equipped with grade control customer keeping mast, Monitor and receiver for grade control,
  • Good
  • Good
  • Good
  • Good
  • GoodAll floodlights on machine working
transmission
600
  • YesShifted good through speeds operated in manual and auto shift mode
  • No
  • Yes
  • No
  • Good
  • Good
  • GoodAhifted good through speeds
  • Good
  • GoodShifted good through speeds
  • Good
steering
1000
  • GoodNo movement seen in center pin area
  • Good
  • GoodBoth dry
  • Good
  • GoodAll steering functions operated good.
  • Good
  • GoodWorking
  • Goodno movement seen in tie rods
  • Good
  • GoodDry
brake
500
  • Service and parking brake operated good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
400
  • GoodBoth oscillating tandem and wheel seals are dry
  • Good
  • Good
  • Good
hydraulics
1020
  • No
  • Auxiliary hydraulics plumbed to rear of machine, has snow wing controls in cab
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • GoodBoth dry
  • Good
  • GoodHydraulic functions operated good
  • Good
  • GoodCircle side shift cylinder seeping/leaking from packing
  • FairOil level a bit low in sight glass.
blade
820
  • 12ft blade with 2ft extension 14ft blade
  • Good
  • Good
  • Good
  • Good
  • GoodHas cap shims to remove to adjust when needed
  • Good
  • FairLower rear main pins from circle,to blade shows aprox 1/4-3/8in play
  • Good
  • Good
  • FairHas some play in blade side shift
ripper
610
  • Multi shank rear ripper,
  • Good
  • Good
  • GoodDry
  • Good
  • Good
  • Good
  • FairShank tips worn
tires
  • 17.5-R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterDouble-Coin (REM2)2475NoNoNo
Left FrontDouble-Coin (REM2)257NoNoNo
Left RearDouble-Coin (REM2)2475NoNoNo
Right CenterDouble-Coin (REM2)2270NoNoNo
Right FrontDouble-Coin (REM2)2575NoNoNo
Right RearDouble-Coin (REM2)2375NoNoNo
comments, misc. repairs, general remarks
  • Machime is equipped wirh grade control customer keeping mast, Monitor amd reciever for grade control,
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering