Quick Search

CAT 140M VHP+

CAT 140M VHP+

Year
2010
Working hours
17,774 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WAGNER EQUIPMENT CO
Aurora, CO
+1 303 900 5875
Show phone number
Basic information
BrandCAT 140M VHP+
WAGNER EQUIPMENT CO.
Categorymotor graders
Serial NumberB9D02438
Unit Number518813
Catalog Number10106150
Year2010
Hours17,774 h
CountryUnited States
LocationAurora, United States
Pricing
Price Excluding Tax95,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Additional information17774/02/01/24
2010 CATERPILLAR 140M VHP+GRADER
AIR CONDITIONER,HEATER,DEFROST
ALTERNATOR, 150 AMP (AC)
AS IS / AS RECEIVED
AUTO EIS,HYD-LOCKOUT,TRVL ALARM
BASE & 2 (FL, RIP)
BATTERIES, EXTREME DUTY
CAB, PLUS
CAT MESSENGER DISPLAY SYSTEM
CIRCLE DRIVE SLIP CLUTCH
COLD START
COMFORT PACKAGE - 1
CONVERTER, COMMUNICATION (CB)
COVER,HDRAULIC OIL COOLER
COVERS SCREEN
CURVED CUTTING EDGE, 8'X3/4"
DIFFERENTIAL LOCK/UNLOCK AUTO
DISC BRAKES, FLOOR MAT, TOOLBOX,
DOME LIGHT, HEADLINER, SMV SIGN
ELECTRONIC THROTTLE CTRL, LOCK
END BITS, STD W/0 OVERLAY
ENGINE,C7.1, 233HP, TIER 3
FAN, DEFROSER, REAR WINDOW
FILM, ENGINE, VHP PLUS
GLOBAL ARRANGEMENT
GRADE CONTROL READY,HARNESS ONLY
HEATER, ENGINE COOLANT, 120V
LIGHT,WARNING,BEACON,STROBE HS
LIGHTS WORK MIDFRAME TOE 3X3
LIGHTS, FRONT HEADLIGHTS, LOW
LIGHTS, RIPPER 3X3
LIGHTS, WORKING, PLUS
LIGHTS,WORK,HEEL, 3X3
LINES,STANDARD W/O ACCUMULATOR
LOW PROFILE CAB, JOYSTICK STEER,
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD 14'X24X7/8"
MOLDBOARD, 14 FT, BASIC
MOUNTING, FOR WARNING LIGHT
NO COMPRESSOR
OIL, HYDRRAULIC COLD OW
Online Owner's Manual
PRODUCT LINK, PL321
RADIO 12V AM/FM WEATHERBAND
REAR SHANKS (7)
RIPPER-SCARIFIER, REAR
SEAT, AIR SUSPENSION CLOTH
STARTING AID, ETHER
SUN SHADE , REAR
SWITCH, WORK LIGHTING
TIRES,HERCULES HDR 14.0024 @42%
TIRES,SAMSON GLR82-E2,14/24 @42%
TOW-HITCH, RV MIRROR, 12V PORT,
TRANSMISSION,PWRSF F8-R6, 6X4
WEATHER, COLD PLUS
WINDOWS, SIDES W/WIPER
WIPER/WASHER REAR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1420
  • Yes
  • No
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeft step bent
safety items
411
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • FairPark brake indicator on dash stays on
  • Good
  • PoorExpired
gauges, operator station, console
1710
  • Yes
  • No
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairRear wiper not working
engine
900
  • No
  • No
  • No
  • Yes
  • No
  • No
  • YesBlow by tube covered in wet oil but no b ack pressure or a visible smoke. Go by filter housing covered in oil.
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
emissions
  • No
cooling system
800
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
410
  • No
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • FairRight rear cab flood not illuminating
transmission
1200
  • No
  • YesFront and rear of transmission covered in oil with oil pooling on the pan.
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
1121
  • Good
  • Good
  • Good
  • Good
  • FairLeft boot broken
  • Good
  • Good
  • PoorNot working
  • Good
  • Good
  • Good
  • FairBoot broken
  • Good
  • Good
brake
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
drivechain / tandems
610
  • Good
  • Good
  • FairRight tandem leaking from unknown source
  • Good
  • Good
  • Good
  • Good
hydraulics
1320
  • No
  • Good
  • FairLeaking out of wiper seal
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairLeaking out of wiper seal
  • Good
  • Good
blade
1100
  • 2 R/H Ext.
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
ripper
800
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 42
  • 14.00R24
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left CenterHercules HDR 2201444NoNoNo
Left FrontSamson GLR82 – E21233NoNoNo
Left Rear1341NoNoNo
Right Center1650NoNoNo
Right Front1541NoNoNo
Right Rear1547NoNoNo
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering