Quick Search

CAT 120M2 AWD

CAT 120M2 AWD

Year
2012
Working hours
3,209 h
Email x
Name

My email address:*

My friend's email address:*

Message:

EMPIRE MACHINERY
Mesa, AZ
+1 480 550 3927
Show phone number
Basic information
BrandCAT 120M2 AWD
Empire Southwest LLC
Categorymotor graders
Serial NumberM9H00213
Unit NumberE193996
Catalog Number10107447
Year2012
Hours3,209 h
CountryUnited States
LocationMesa, United States
Pricing
Price Excluding Tax167,765 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Circle ClutchCircle Clutch
PushblockPushblock
HeaterHeater
Additional information# Ripper Shanks: No ripper
# Scar Shanks: No ripper
Accumulators
ARO/GPS READY
Blade Length: 12 Foot
Comments: 4 SHOE CIRCLE GUIDES,
DRIVE: AWD
ECM DOWNLOAD
Online Owner's Manual
PRODUCT LINK: INCLUDES
ROPS: ENCLOSED
SIDE SHIFT &TIP CONTROL
TIRE SIZE: 14.00R24
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering