Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Road Construction Equipment
motor graders
CAT
Quick Search
Contact dealer
CAT 140
2019
3890 Hours
CAROLINA CAT
Brand
CAT 140
Category
motor graders
Serial Number
N9400241
Unit Number
PN94241
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 140
Home
Construction
Road Construction Equipment
motor graders
CAT
CAT 140
Year
2019
Working hours
3,890 h
Print
Add to favorites
‹
›
×
Videos of CAT 140
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
295,000
CAROLINA CAT
Greensboro, NC
+1 704 731 7500
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 140
Carolina CAT
Category
motor graders
Serial Number
N9400241
Unit Number
PN94241
Catalog Number
10091236
Year
2019
Hours
3,890 h
Country
United States
Location
Greensboro, United States
Pricing
Price Excluding Tax
295,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Accugrade Ready
Accugrade Ready
Air Conditioner
Air Conditioner
Drive - Tandem
Drive - Tandem
Moldboard Size - 14'
Moldboard Size - 14'
Lighting
Lighting
ROPS - Enclosed
ROPS - Enclosed
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Mirrors
Mirrors
Differential Lock
Differential Lock
Radio
Radio
Cross Slope
Cross Slope
Tire Size
Tire Size
Hydraulic Valves
Hydraulic Valves
Steering Type - Wheel
Steering Type - Wheel
Throttle Lock
Throttle Lock
Additional information
CAB • AIR • 14' BLADE • MID-MOUNT SCARIFIERS • ACCUGRADE READY • ULTRA LOW SULFUR DIESEL FUEL
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
11
1
0
cleaning required
Yes
Clean for sale
s.o.s. taken
No
cab or canopy
Good
decals
Good
engine enclosures
Good
front frame welds
Good
fuel tank
Good
grab irons
Good
hood
Good
paint
Good
radiator grill
Good
rear frame welds
Good
sheet metal
Fair
Rear engine and side cover screens and edges are rusty _ Lower cab valve covers are dented
steps / ladder
Good
safety items
6
0
0
rops
Yes
rops certification plate
Yes
safety decals in place / legible
Yes
back up alarm
Good
beacon / strobe
Good
horn
Good
parking brake - safety items
Good
rear view camera
Good
seat belt / date
Good
2023
gauges, operator station, console
12
0
0
current o&mm
Yes
air conditioner - operator station
Good
dash console
Good
door latches / seals
Good
ems panel / warnings
Good
floor boards / mats
Good
gauges
Good
glass/mirrors
Good
headliner
Good
heater
Good
seat cushion / arm rest
Good
switches
Good
windshield wipers
Good
engine
7
0
0
blow by
No
compression in radiator
No
epa decal legible
Yes
fluid levels ok?
Yes
knocking
No
oil leaks
No
water in oil
No
oil pressure (h/l/n)
N
air cleaners
Good
anti-freeze color / level
Good
engine supports
Good
exhaust / muffler / stack
Good
fuel injection system
Good
operating condition - engine
Good
turbocharger / blower
Good
cooling system
6
0
0
coolers
Good
fan
Good
hoses
Good
radiator
Good
shroud / guards
Good
water pump
Good
electrical, starting and charging system
5
0
0
signal lights
Yes
alternator
Good
batteries / cables
Good
starter
Good
wiring
Good
work lights
Good
transmission
5
0
0
case - transmission
Good
controls - transmission
Good
operating condition - transmission
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
steering
9
0
0
articulate p & b
Good
king pins
Good
steering column / tilt
Good
steering cylinder
Good
steering frame
Good
steering operating condition
Good
tie rods / rod ends
Good
wheel / joystick
Good
wheel lean cylinder - steering
Good
brake
2
0
0
parking brake operation
Good
service brake operation
Good
drivechain / tandems
5
0
0
differential
Good
differential lock / operation
Good
drivetrain / tandem leaks
Good
tandem housing / drive chains
Good
wheel lugs & rims
Good
hydraulics
11
0
0
circle drive box
Good
circle side shift cylinder
Good
cylinder mounts / pins
Good
hydraulic lines / fittings
Good
hydraulic valves
Good
lift cylinders
Good
operating condition - hydraulics
Good
saddle pin / actuator
Good
side shift cylinder
Good
tank / sight glass / cap
Good
tip cylinder
Good
blade
8
0
0
circle a frame
Good
circle frame
Good
circle shoes / inserts
Good
cutting edge
Good
cylinder balls / caps
Good
face / moldboard
Good
frog / base edge
Good
saddle
Good
scarifer
3
1
0
brackets / studs - scarifer
Good
scarifer beam
Good
scarifer cylinders
Good
shanks / scarifier get
Fair
70% worn
tires
Notes - TIRES
All the tires have age cracks
Tire Size - TIRES
17.5r25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Center
Bridgestone
50
Left Front
Bridgestone
85
Left Rear
Bridgestone
50
Right Center
Bridgestone
50
Right Front
Bridgestone
85
Right Rear
Bridgestone
50
comments, misc. repairs, general remarks
comment 1
1403 idle hours
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
Powered by Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.