Quick Search

CAT 150 AWD

CAT 150 AWD

Year
2024
Working hours
16 h
Email x
Name

My email address:*

My friend's email address:*

Message:

WHEELER MACHINERY CO.
Salina, UT
Basic information
BrandCAT 150 AWD
Wheeler Machinery Co.
Categorymotor graders
Serial NumberEB501385
Unit NumberAA010432
Catalog Number10112371
Year2024
Hours16 h
CountryUnited States
LocationSalina, United States
Pricing
Price Excluding Tax617,150 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Guard, TransmissionGuard, Transmission
Additional information*BLADE, 14' X 27" X 1"
*CUTTING EDGE, 14' BLADE
*END BITS, OVERLAY
ACCUMULATORS, BLADE LIFT
BASE + 4 (WM,WT-FLOAT,FL,RIP)
CAB, PLUS (INTERIOR)
CAB, PLUS (STANDARD GLASS)
CAMERA, REAR VISION
CIRCLE SAVER
COLD WEATHER PACKAGE AWD
CONTROL,AUTO ARTICULATION-DEMO
COOLANT, 50/50, -35C (-31F)
DECALS, ENGLISH (U.S.)
DRAIN, GRAVITY, ENGINE OIL
ENGINE, TIER IV
FAN, STANDARD, AWD
FUEL ANTIFREEZE, -25C (-13F)
GLOBAL ARRANGEMENT
GUARD GP, HITCH
GUARD, AXLE HOSE
HEADLIGHTS,FRONT, LOW, HALOGEN
HEATER, ENGINE COOLANT, 120V
JOYSTICK CONTROLS, BASIC
LANE 3 ORDER
LIFT GROUP, FRONT MOUNTING
LIFT GROUP, MANUAL 1.5" ANSI
LIGHTS, ARM, FOLD DOWN
LIGHTS, LED STROBE BEACON
LIGHTS, ROADING, HALOGEN
LIGHTS, WORKING, BASIC,HALOGEN
LINES, RIPPER, ADDITIONAL
MIRRORS, OUTSIDE HEATED 24V
MOLDBOARD, 14' PLUS
MOUNT,SNOW WING,FRAME RDY HAL
MOUNTING, WARNING LIGHT
NO CAT GRADE ARO
Online Owner's Manual
PRECLEANER, SY-KLONE
PRICED NEW 01/16/24 EK
PRODUCT LINK, DUAL PLE782
RIPPER/SCARIFIER
ROLL ON-ROLL OFF
SEAT BELT W/INDICATOR
SERIALIZED TECHNICAL MEDIA KIT
STARTER, ELEC, EXTREME DUTY
TANK, FUEL, STANDARD
TIRES,17.5R25 MX XSNO+ * G2 MP
TOOTH, STRAIGHT
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering