Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Road Construction Equipment
motor graders
CAT
Quick Search
Contact dealer
CAT 140M3
2015
7378 Hours
CASHMAN EQUIPMENT CO.
Brand
CAT 140M3
Category
motor graders
Serial Number
N9D00352
Unit Number
CE017127
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 140M3
Home
Construction
Road Construction Equipment
motor graders
CAT
CAT 140M3
Year
2015
Working hours
7,378 h
Print
Add to favorites
‹
›
×
Videos of CAT 140M3
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
188,172
CASHMAN EQUIPMENT CO.
Henderson, NV
+1 480 550 3927
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 140M3
Cashman Equipment Co.
Category
motor graders
Serial Number
N9D00352
Unit Number
CE017127
Catalog Number
10086713
Year
2015
Hours
7,378 h
Country
United States
Location
HENDERSON, United States
Pricing
Price Excluding Tax
188,172
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
Air Conditioner
Air Conditioner
Moldboard Size - 14'
Moldboard Size - 14'
Ripper - Multi-Shank
Ripper - Multi-Shank
EPA Label
EPA Label
Lighting
Lighting
Ultra Low Sulfur Diesel Fuel
Ultra Low Sulfur Diesel Fuel
Mirrors
Mirrors
CE Plate
CE Plate
Air Suspension Seat
Air Suspension Seat
Guard, Transmission
Guard, Transmission
Radio
Radio
Scarifier
Scarifier
Steering Type - Joystick
Steering Type - Joystick
Throttle Lock
Throttle Lock
Cab Profile - High
Cab Profile - High
Supplemental Steering
Supplemental Steering
Pushblock
Pushblock
Additional information
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
13
0
0
cleaning required
No
s.o.s. taken
Yes
Engine, hydraulic and transmission.
service required?
No
Recent service at 7113 hours. (250 PM on 6/22/2023)
battery compartment
Good
cab or canopy
Good
engine enclosures
Good
frames
Good
fuel tank
Good
grab irons
Good
guarding panels
Good
hood
Good
paint & decals
Good
Some paint scratches, fading but normal for hours of machine.
push plate
Good
radiator grill
Good
sheet metal
Good
steps / ladder
Good
safety items
6
0
0
rops
Yes
rops certification label
Yes
alternate exit
Good
back up alarm
Good
horn
Good
rear view mirrors
Good
reflectors / reflective labels
Good
seat-belt
Good
gauges, operator station, console
26
0
0
cleaning required?
No
current o&mm
Yes
current safety manual
Yes
air conditioning
Good
alert indicators / alarms
Good
cab circulating fans
Good
cab floor
Good
cab interior trim
Good
consoles
Good
control-service brake
Good
controls-throttle
Good
controls-travel
Good
controls-travel & steering
Good
dash console
Good
doors / latches
Good
floor boards / mats
Good
glass/mirrors
Good
headliner / trim
Good
heater
Good
hour meter
Good
hvac system
Good
interior lights
Good
joystick console
Good
monitor / warning alarm
Good
monitoring panel / display
Good
radio type & condition
Good
AM/FM bluetooth radio equipped.
seat / suspension / arm rests
Good
switches
Good
windshield wipers
Good
engine
10
0
0
engine oil leaks
No
fluid levels ok?
Yes
knocking
No
oil leaks
No
water in oil
No
oil pressure (h/l/n)
Normal
smoke color (b/d/l/w)
Clear
air cleaners
Good
anti-freeze color / level
Good
Red coolant.
engine block / cylinder head
Good
engine operating condition
Good
engine pre-cleaner
Good
engine supports
Good
exhaust / muffler / stack
Good
fuel lines & filters
Good
governor / control
Good
turbocharger / blower
Good
cooling system
5
0
0
cooling system leaks
No
coolers
Good
engine cooling tubes & hoses
Good
fan
Good
radiator
Good
shroud / guards
Good
electrical, starting and charging system
4
0
0
jump start terminal
Yes
24V
signal lights
Yes
batteries / cables
Good
starter
Good
wiring
Good
work lights
Good
transmission
5
0
0
transmission - noisy
No
transmission oil leaks
No
case-transmission
Good
controls-transmission
Good
drive shafts
Good
transmission oil lines & tubes
Good
transmission operating condition
Good
steering
10
0
0
articulation hitch pins & bushings
Good
controls-steering
Good
king pins
Good
steering cylinder
Good
steering cylinder pins & bushings
Good
Some visible play but normal for hours of machine.
steering linkage
Good
steering oil lines & tubes
Good
steering operating condition
Good
steering valve
Good
tie rods / rod ends
Good
brake
7
0
0
brake system leaks
No
accumulators
Good
brakes oil lines & tubes
Good
compressor
Good
control valve
Good
parking brake operation
Good
pedal
Good
service brake operation
Good
drivechain / tandems
3
0
0
axles, differentials, finals-leaks
No
final drive housings
Good
tandem drive operating condition
Good
tandem housings
Good
hydraulics
13
1
0
hydraulic system leaks
No
articulation cylinders
Good
circle drive box
Good
circle side shift cylinder
Good
controls-hydraulic
Good
cylinder mounts / pins
Good
hydraulic oil lines & tubes
Fair
Load sensing shutoff valve has oil and dirt residue. No visible leak at time of inspection.
hydraulic operating condition
Good
lift cylinders
Good
linkage
Good
ripper cylinder
Good
saddle pin / actuator
Good
side shift cylinder
Good
tank hydraulic
Good
tip cylinder
Good
blade
7
0
0
circle drawbar
Good
circle shoes / inserts
Good
cutting edge
Good
face / moldboard
Good
frog / base edge
Good
ring gear
Good
saddle
Good
ripper
4
0
0
beam
Good
ripper frame
Good
rippper frame pins & bushings
Good
shanks / ripper (get)
Good
Some visible wear but normal for hours of machine.
tires
1
0
0
Tire Size - TIRES
17.5R25
Rims / Wheels Condition
Good
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
Magna MA01+
31
99
No
Left Rear
Magna MA01+
31
99
No
Left Rear Center
Magna MA01+
31
99
No
Right Front
Magna MA01+
31
98
No
Right Rear
Magna MA01+
31
99
No
Right Rear Center
Magna MA01+
31
99
No
comments, misc. repairs, general remarks
comment 1
Inspected 1/12/2024 with 7384 Hours.
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
Powered by Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.