Currently 18011 machines for sale
Quick Search

Used Loaders for Sale

For applications that require moving large loads of materials such as asphalt, debris, logs, snow and dirt, loaders are an ideal equipment solution. On Cat Used, you will find used loaders for sale from Caterpillar and other leading manufacturers in a variety of designs, including skid steer loaders, wheel loaders and track loaders. Our selection includes an array of sizes and capabilities to meet all of your needs.

Get an email alert when new equipment matching your current filter is added - Your email address -E-mail alert
Current filter
Category
Loaders
x
3,547 Search results for "Current filter"
Displaying: 2425 - 2448 Sort by: 
Bobcat L28, 47,0002022
Shakopee, MN
106 h Conditionsradio

See Details
CAT 259D, 48,0002015
Doniphan, NE
2,958 h Conditionsam fm radioauxiliary hydraulics2 speed travelair conditionerelectric coupler

See Details
CAT 279D3 C3H2, 40,0002020
Tulsa, OK
3,818 h

See Details
CAT 930M, 256,6002021
Topeka, KS
1,241 hride controlengine

See Details
CAT 930MHLAH, 177,5002022
Sedalia, MO
5,045 h Conditionsengineride control

See Details
CAT 289D, 43,1202018
MI
2,775 h2 speed travelair conditionerauxiliary hydraulics flowcoupler typerops - enclosed

See Details
CAT 289D3 C3H2, 108,2002024
Salt Lake City, UT
32 h

See Details
CAT 938M QC, 315,0002023
Hurricane, UT
123 hride control

See Details
CAT 926M, 170,0002017
Indianapolis, IN
3,681 h Conditionsair conditionerrops - enclosedmirrorscoupler type - hydraulicbucket

See Details
MISCELLANEOUS MFGRS SILTFENCE, 7,570
Topeka Area, KS

See Details
CAT 908M, 79,9002020
Snohomish, WA
4,585 h

See Details
CAT 236D3 C1H1, 45,0002022
Columbia, MO
296 h Conditionsproduct linklightingultra low sulfur diesel fuelpilot controlcombined hydraulics - two way

See Details
CAT 246D3XPS2C, 69,5002023
St. Joe, MO
146 h

See Details
CAT 259D3STD2C, 65,2002021
Topeka Area, KS
726 h

See Details
Bobcat S550, 17,0002020
Madison, WI
6,160 h Conditionslightingultra low sulfur diesel fuelhand and foot controlcombined hydraulics - two wayrops - open

See Details
CAT 299D3XE, 97,0002023
Montgomery, AL
1,398 h Conditionsair conditionerauxiliary hydraulics flow - high flowcoupler type - hydraulicrops - enclosedbucket

See Details
CAT 966K, 107,0002013
Salt Lake City, UT
15,270 h

See Details
CAT 242D3 C3H2, 38,0002022
Eau Claire, WI
3,038 h Conditionsair conditionerepa labelproduct linklightingrops - enclosed

See Details
CAT 289D, 43,5902018
MI
3,525 h2 speed travelair conditionerauxiliary hydraulics flowcoupler typerops - enclosed

See Details
CAT 924G, 35,0002002
Madison, WI
24,244 h Specifications Conditionserops

See Details
CAT 279D, 36,6602017
IN
3,850 h Conditionsair conditionerlightingrops - enclosedultra low sulfur diesel fuelpilot control

See Details
CAT 299D2, 54,5002018
Montgomery, AL
2,419 h Conditions Customer Value Agreement2 speed travelair conditionerauxiliary hydraulics flow - high flowcoupler type - hydraulicheater / defroster

See Details
CAT 950GC, 197,1182019
Henderson, NV
4,152 h Conditionsair conditionerbucketlift - standardride controlsteering type - wheel

See Details
CAT 279D C3H3, 57,0002019
Madison, WI
2,252 h Conditionsengine

See Details
Show more results

Loaders