Quick Search

CAT 236D3 C1H1

CAT 236D3 C1H1

Year
2022
Working hours
296 h
Email x
Name

My email address:*

My friend's email address:*

Message:

FABICK CAT
Columbia, MO
+1 636 384 4021
Show phone number
Basic information
BrandCAT 236D3 C1H1
Fabick CAT
CategorySkid Steer Loaders
Serial NumberKXL01916
Unit NumberKXL01916
Catalog Number10093778
Year2022
Hours296 h
CountryUnited States
LocationColumbia, United States
Pricing
Price Excluding Tax45,000 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
Product LinkProduct Link
LightingLighting
Ultra Low Sulfur Diesel FuelUltra Low Sulfur Diesel Fuel
Pilot ControlPilot Control
Combined Hydraulics - Two WayCombined Hydraulics - Two Way
ROPS - OpenROPS - Open
Coupler Type - HydraulicCoupler Type - Hydraulic
Forks - PalletForks - Pallet
Auxiliary Hydraulics Flow - Standard FlowAuxiliary Hydraulics Flow - Standard Flow
Auxiliary Hydraulics Pressure - Medium PressureAuxiliary Hydraulics Pressure - Medium Pressure
Additional information*DISPLAY, ADVANCED, LCD, CAMERA
*FAN, COOLING, DEMAND
*HYDRAULICS, PERFORMANCE, (H1)
*LIGHTS, LED
*POWERTRAIN, ONE SPEED
*QUICK COUPLER, MANUAL
*ROPS, OPEN (C1)
*SEAT, SUSPENSION, VINYL
BATTERY, HEAVY DUTY, 850 CCA
CANOPY PACKAGE, PRO
CERTIFICATION ARR, P65
HEATER, ENGINE COOLANT, 120V
INSTRUCTIONS, ANSI, USA
LANE 2 ORDER
MOUNTING, FIRE EXTINGUISHER
Online Owner's Manual
PACK, DOMESTIC TRUCK
PRODUCT LINK, CELLULAR PL243
REAR LIGHTS
RIDE CONTROL, NONE
SEAT BELT, 2"
SERIALIZED TECHNICAL MEDIA KIT
TIRES, 12/16.5 CAT 10PR
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1300
  • No
  • Overall good appearance
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
safety items
200
  • Yes
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
gauges, operator station, console
1000
  • Yes
  • Yes
  • No
  • Yes
  • Yes
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Red
  • Overall good condition
  • Normal
  • None
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
600
  • Yes
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tandems/gears/bearings/chains
700
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
hydraulics
600
  • No
  • Overall good condition
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
400
  • No bucket
  • Good
  • Good
  • Good
  • Good
tires
  • No
  • No
  • 40%
  • Overall fair condition
  • 12-16.5
comments, misc. repairs, general remarks
  • Overall good condition
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering