Favorites
Country
United States
Afghanistan, Islamic State of
Albania
Algeria
American Samoa
Andorra
Angola
Anguilla
Antarctica
Antigua and Barbuda
Argentina
Armenia
Aruba
Australia
Austria
Azerbaidjan
Bahamas
Bahrain
Bangladesh
Barbados
Belarus
Belgium
Belize
Benin
Bermuda
Bhutan
Bolivia
Bosnia-Herzegovina
Botswana
Bouvet Island
Brazil
British Indian Ocean Territory
Brunei Darussalam
Bulgaria
Burkina Faso
Burundi
Cambodia, Kingdom of
Cameroon
Canada
Cape Verde
Cayman Islands
Central African Republic
Chad
Chile
China
Christmas Island
Cocos (Keeling) Islands
Colombia
Comoros
Congo
Congo, The Democratic Republic of the
Cook Islands
Costa Rica
Croatia
Cuba
Curaçao
Cyprus
Czech Republic
Denmark
Djibouti
Dominica
Dominican Republic
Ecuador
Egypt
El Salvador
Equatorial Guinea
Eritrea
Estonia
Ethiopia
Falkland Islands
Faroe Islands
Fiji
Finland
France
French Guiana
Gabon
Gambia
Georgia
Germany
Ghana
Gibraltar
Greece
Greenland
Grenada
Guadeloupe (French)
Guam (USA)
Guatemala
Guinea
Guinea Bissau
Guyana
Haiti
Heard and McDonald Islands
Honduras
Hong Kong
Hungary
Iceland
India
Indonesia
Iran
Iraq
Ireland
Israel
Italy
Ivory Coast (Cote D'Ivoire)
Jamaica
Japan
Jordan
Kazakhstan
Kenya
Kiribati
Kuwait
Kyrgyz Republic
Laos
Latvia
Lebanon
Lesotho
Liberia
Libya
Liechtenstein
Lithuania
Luxembourg
Macau
Macedonia
Madagascar
Malawi
Malaysia
Maldives
Mali
Malta
Marshall Islands
Martinique (French)
Mauritania
Mauritius
Mayotte
Mexico
Micronesia
Moldavia
Monaco
Mongolia
Montenegro
Montserrat
Morocco
Mozambique
Myanmar
Namibia
Nauru
Nepal
Netherlands
Netherlands Antilles
New Caledonia (French)
New Zealand
Nicaragua
Niger
Nigeria
Niue
Norfolk Island
North Korea
Northern Mariana Islands
Norway
Oman
Pakistan
Palau
Palestinian Authority
Panama
Papua New Guinea
Paraguay
Peru
Philippines
Pitcairn Island
Poland
Polynesia (French)
Portugal
Qatar
Reunion (French)
Romania
Russia
Rwanda
S. Georgia & S. Sandwich Isls.
Saint Barthélemy
Saint Helena
Saint Kitts & Nevis Anguilla
Saint Lucia
Saint Martin
Saint Pierre and Miquelon
Saint Tome (Sao Tome) and Principe
Saint Vincent & Grenadines
Samoa
San Marino
Saudi Arabia
Senegal
Serbia
Seychelles
Sierra Leone
Singapore
Slovak Republic
Slovenia
Solomon Islands
Somalia
South Africa
South Korea
South Sudan
Spain
Sri Lanka
Sudan
Suriname
Svalbard and Jan Mayen Islands
Swaziland
Sweden
Switzerland
Syria
Tadjikistan
Taiwan
Tanzania
Thailand
Timor-Leste
Togo
Tokelau
Tonga
Trinidad and Tobago
Tunisia
Turkey
Turkmenistan
Turks and Caicos Islands
Tuvalu
Uganda
Ukraine
United Arab Emirates
United Kingdom
Uruguay
Uzbekistan
Vanuatu
Vatican City
Venezuela
Vietnam
Virgin Islands (British)
Virgin Islands (USA)
Wallis and Futuna Islands
Western Sahara
Yemen
Zambia
Zimbabwe
Language
English
Deutsch
Norsk
Español
Français
Italiano
Nederlands
Polski
Português
Română
Русский
中文
日本語
Currency
USD
AED
ARS
AUD
BHD
BRL
CAD
CHF
CLP
CNY
COP
DKK
EGP
EUR
GBP
HKD
HUF
IDR
ILS
INR
ISK
JPY
KRW
KWD
MAD
MXN
MYR
NOK
NZD
OMR
PEN
PHP
PKR
PLN
QAR
RUB
SAR
SEK
SGD
THB
TRY
TWD
ZAR
Used equipment
Construction and Mining Equipment
Power Systems
Attachments
Agriculture
Transport
Find Dealers
Blog
Rentals
Favorites
Explore Products
Buy Online
Find Used Equipment
Rent Products
Manage My Equipment
View Finance Solutions
Home
Construction
Loaders
Wheel Loaders
CAT
Quick Search
Contact dealer
CAT 924G
2002
24244 Hours
FABICK CAT
Brand
CAT 924G
Category
Wheel Loaders
Serial Number
9SW02133
Unit Number
9SW02133
You have entered an invalid email address.
I have equipment to trade
Interested in warranty info
Interested in financing
Interested in Customer Value Agreements
Yes, I’d like to receive future marketing (e.g. new product information, promotions) email communications from Caterpillar (Caterpillar Inc. and its affiliates & subsidiaries). You can withdraw your consent at any time. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts you may have with us. Please refer to our Global Data Privacy Statement for more information about Caterpillar’s data privacy practices and rights that you may have.
No, I would not like to receive future marketing email communications from Caterpillar Inc.
*
The information collected will be used to process your request and be handled in accordance with our
Privacy Notice
Contact dealer
Back to search results
CAT 924G
Home
Construction
Loaders
Wheel Loaders
CAT
CAT 924G
Year
2002
Working hours
24,244 h
Print
Add to favorites
‹
›
×
Videos of CAT 924G
Share this listing:
Your message has been sent.
Email
x
Name
My email address:
*
My friend's email address:
*
Message:
Send
$
35,000
FABICK CAT
Madison, WI
+1 636 384 4021
Show phone number
About dealer
Visit website
Available Protections
Customer Value Agreement
Special Offers
Expert articles
Basic information
Details
Basic information
Brand
CAT 924G
Fabick CAT
Category
Wheel Loaders
Serial Number
9SW02133
Unit Number
9SW02133
Catalog Number
4875151
Year
2002
Hours
24,244 h
Country
United States
Location
Madison, United States
Pricing
Price Excluding Tax
35,000
USD
Tax
Does not include reclaimable VAT
Price Including Tax
-
Details
Accessories
EROPS
EROPS
Additional information
*W19203 POMPS TIRES QTY(4)
GOOD YEAR RT3 17.5R25*
Online Owner's Manual
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
12
6
1
cleaning required
Yes
notes - general appearance
Overall fair condition
cab or canopy
Good
counterweight
Fair
crankcase guard / battery box
Good
decals
Fair
differential supports
Good
eng. enclose hood / stack
Good
fenders
Poor
Front left is bent, right is missing
fiberglass
Good
front frame
Good
fuel tank
Good
grab irons
Good
guards / screens
Good
paint
Fair
Faded
plastic
Fair
pre-cleaner bowl
Good
radiator grill & shroud
Fair
rear frame
Good
sheet metal
Good
steps / ladder
Fair
Bent
safety items
5
1
1
back up alarm functioning
Yes
brakes functioning
Yes
rops
Yes
safety decals in place
Yes
safety decals legible
Yes
notes - safety items
Overall fair condition Note park brake not holding
brake hold
Good
glass / mirrors
Fair
Front side windows broken
horn
Good
parking brake - safety items
Poor
Paring brake does not hold
rops
Good
seat belt - safety items
Good
secondary exit
Good
gauges, operator station, console
10
2
6
back up alarm
Yes
current o&mm
No
current parts manual
No
current safety manual
No
rops certification plate
No
sound proofing
Yes
notes - gauges, operator station, console
Overall fair condition
air conditioner
Fair
door latches
Poor
door latches & hinges
Poor
Door latch missing part to latch to
doors
Good
ems panel / warnings
Good
floor boards
Good
floor mats
Good
gauges
Good
glass/mirrors
Poor
heater
Good
interior lights
Poor
Not working
meter
Good
pans/guards
Good
seat belt - gauges, operator station, console
Good
seat cushion / arm rest
Poor
Worn out
switches
Fair
windows
Poor
windshield wipers
Good
engine
7
2
1
apparent other engine damage
No
blow by
No
compression in radiator
No
engine oil level full
Yes
epa decal
No
fluid levels ok?
Yes
fuel leaks
No
knocking
No
oil filter cut and inspected
No
oil leaks
Yes
Very minor seeping at valve cover
water in oil
No
anti-freeze color
Green
notes - engine
Overall fair condition
oil pressure (h/l/n)
Good
smoke (b/d/l/w)
No
air cleaners
Poor
Should be replaced
belts / pulleys - engine
Fair
engine supports
Good
exhaust / muffler
Fair
fuel injection system
Good
fuel system
Good
governor
Good
operating condition - engine
Good
turbocharger
Good
turbocharger / blower
Good
cooling system
5
3
0
leaks - cooling system
No
leaks - cooling system 1
No
oil in anti-freeze
No
notes - cooling system
Overall fair condition
belts / pulleys - cooling system
Fair
coolers
Good
fan
Good
fan drive
Good
hoses
Fair
hoses & tubes - cooling system
Fair
radiator
Good
water pump
Good
electrical, starting and charging system
5
0
0
block heater
No
ether aid
No
notes - electrical, starting and charging system
Overall good condition
alternator
Good
batteries / cables
Good
lighting
Good
starter
Good
wiring
Good
torque converter
4
0
0
magnetic screens inspected
No
notes
Overall good condition
controls - torque converter
Good
leaks - torque converter
Good
None visible
torque converter - torque converter
Good
universal joints - torque converter
Good
transmission
13
2
0
leaks - transmission
Yes
mag screens checked
No
transmission - noisy
No
notes - transmission
Overall fair condition
case
Good
controls - transmission
Good
cooler
Good
drive shaft
Good
leaks - transmission
Fair
Minor seeping on front of transmission
lines / fittings - transmission
Good
operating condition - transmission
Good
pump - transmission
Good
seals
Good
temp / pressure gauges
Good
torque converter - transmission
Good
transmission
Good
transmission - forward shifts
Good
transmission - reverse shifts
Good
universal joints - transmission
Fair
steering
5
2
2
notes - steering
Overall fair condition
articulate p & b
Poor
Can feel movement in articulation
hand metering unit
Good
lines / fittings - steering
Fair
pumps
Good
steering cylinder
Good
steering linkage
Fair
steering valves / pumps
Good
steering wheel tilt / extend
Poor
Tilt lock doesn’t hold in top position, works in lower positions
valves
Good
brake
10
0
1
holds in park
No
leaks - brake
No
notes - brake
Overall fair condition
accumulators
Good
brake linkage
Good
control valve
Good
hydraulic pumps
Good
leaks - brake
Good
None visible
lines
Good
lines / tubes
Good
parking brake - brake
Poor
Does not work
pedal
Good
pump - brake
Good
type (wet, dry)
Good
Wet
axle assemblies
3
0
0
front differential mag plug checked
No
left front final mag plug checked
No
left rear final mag plug checked
No
rear differential mag plug checked
No
right front final mag plug checked
No
right rear final mag plug checked
No
front axle housing
Good
rear axle housing
Good
wheel lugs & rims - axle assemblies
Good
hydraulics
6
4
0
leaks - hydraulics
No
notes - hydraulics
Overall good condition
accumulator charge - ride control
Fair
bucket & hoist kickout
Fair
Hoist kickout works Bucket kickout does not work
bucket cylinder
Good
control linkage
Good
hose lines
Fair
hoses & tubes - hydraulics
Fair
lift cylinders
Good
overall operating condition
Good
pumps & valves
Good
tank
Good
bucket
2
7
0
bucket capacity
2.5 yard
bucket size
2.5 yard
notes - bucket
Overall fair condition
high lift
No
standard lift
Yes
bucket floor
Fair
bucket linkage - bucket
Fair
bucket linkage - bucket 1
Fair
bucket p & b
Fair
bucket sides
Good
cutting edges
Fair
loader frame
Good
loader pins & bushings
Fair
quick coupler
Fair
final drives
7
0
0
leaks - final drives
No
notes - final drives
Overall good condition
differentials
Good
front axle
Good
front final drives
Good
oscillation
Good
rear axle
Good
rear final drives
Good
trunion
Good
tires
Spare
No
Average Life Remaining - TIRES
25-30%
Notes - TIRES
Overall poor condition Weather checked
Tire Size - TIRES
17.5R25
Make / Serial#
Tread Depth in 1/32"
% Life Remaining
Recapped
Tread Cuts/Chunks
Side Cuts Section
Left Front
No
Yes
Yes
Left Rear
No
Yes
Yes
Right Front
No
Yes
Yes
Right Rear
No
Yes
Yes
comments, misc. repairs, general remarks
comment 1
Overall fair condition
comment 2
Articulation joint is loose
comment 3
Needs a good wash
general condition
3
0
0
machine starts and is operable
Yes
tires are aired up and drivable
No
Left rear is low, all others are good
body
Good
frame
Good
general
Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specs
Revolutionary generator set sizing software
Safety Services
Latest technologies and industry best practices for zero-incident performance
Power Systems
Most critical needs met with most stringent standards
New Equipment
Durable and reliable equipment straight from the factory floor
Financial Services
Get your equipment on the job, fast with Cat Financial
Cat® Parts
Worldwide Cat dealer support and 24/7 parts ordering
Powered by Mascus USA
More machine
(and less risk)
for your money
choose CAT
@
used equipment
Good-as-new performance,
guaranteed.
step up to cat
@
certified used
EXTENSIVE INVENTORY.
EXPANSIVE SUPPORT.
BUY FROM THE USED
EQUIPMENT PROS.