Quick Search

CAT 930MHLAH

CAT 930MHLAH

Year
2022
Working hours
5,045 h
Videos of CAT 930MHLAH
Email x
Name

My email address:*

My friend's email address:*

Message:

FOLEY EQUIPMENT COMPANY
Sedalia, MO
+316 943 4211
Show phone number
Basic information
BrandCAT 930MHLAH
Foley Equipment Company
CategoryWheel Loaders
Serial NumberJ5K00438
Unit NumberXUC0026
Catalog Number10105159
Year2022
Hours5,045 h
CountryUnited States
LocationSedalia, United States
Pricing
Price Excluding Tax177,500 USD
TaxDoes not include reclaimable VAT
Price Including Tax-
Details
Accessories
EngineEngine
Ride ControlRide Control
Additional information.
- FOLEY INSPECTED -
ATTACHMENTS SHOWN SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

930M SWL AGRICULTURE
CAB, DELUXE
CONTROL GP,PAYLOAD,DEMO 250 HR
CTWT, HEAVY, 2668LBS, 5PCS
DIFFERENTIAL, OPEN REAR
ENVIRONMENT, MEDIUM DEBRIS
FENDERS, STANDARD
HYDRAULICS, 3V, CPLR READY, HL
HYDRAULICS, STANDARD
JUMPER LINES, AUX 3RD, FUSION
LIGHTS, AUX, LED
LIGHTS, ROADING, HALOGEN, RH
LINES, AUX 3RD, HIGH LIFT
Online Owner's Manual
PREP PACK, UNITED STATES
PRODUCT LINK, CELLULAR PLE641
QUICK COUPLER,FUSION,HIGH VIS
SEAT, DELUXE
STANDARD RADIO (12V)
STEERING, STANDARD
TIRES, 20.5R25 XHA2 L3, MI
TOOLBOX AUX
WEATHER, COLD START 120V
Conditions
Buying Cat used equipment means investing in a high-quality machine that you can rely on. Your dealer puts in the time and resources to inspect every used machine and verify that it is ready to perform for you.
Good
Fair
Poor
general appearance
1140
  • No
  • Good
  • Good
  • FairCOVER IS DENTED SOME
  • GoodMINOR WEAR, STILL LEGIBLE
  • Good
  • Good
  • FairFRONT LEFT FENDER IS CRACKED SOME, FRONT RIGHT FENDER IS DENTED
  • Good
  • Good
  • FairSTEP GRAB HANDLE IS BENT SOME
  • Good
  • Good
  • Good
  • Good
  • FairSTEPS BENT SOME
safety items
700
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
gauges, operator station, console
1600
  • Yes
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
engine
800
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • RED
  • OK
  • OK
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
cooling system
600
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
electrical, starting and charging system
500
  • Good
  • Good
  • Good
  • Good
  • Good
transmission
700
  • No
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
steering
600
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
300
  • Yes
  • Good
  • Good
  • Good
hydraulics
810
  • No
  • Good
  • Good
  • Good
  • Fair2 HOSES ROUTED BY LIFT ARMS ARE WORN SOME WITH INNER WIRES EXPOSED, NO LEAKS OBSERVED
  • Good
  • Good
  • Good
  • Good
  • Good
bucket
531
  • A419CBK20442
  • 108”
  • Yes
  • FairCRACKED SOME AT WEAR STRIP WELDS
  • Good
  • FairCENTER LINKAGE P&B HAS SOME PLAY, LESS THAN 1/4”
  • Good
  • PoorBOTTOM RIGHT SIDE NEAR CUTTING EGDE HAS BROKEN WELDS AND IS CRACKED THROUGH
  • FairEDGES ARE WORN SOME, STILL USABLE
  • Good
  • Good
  • GoodCOULDNT MAKE OUT SERIAL NUMBER
final drives
700
  • No
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
tires
  • 58%
  • TIRES HAVE BEEN ROTATED
  • 20.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontHERCULES HDR32532/3284NoNo
Left RearHERCULES HDR32510/3226NoNo
Right FrontHERCULES HDR32532/3284NoNo
Right RearHERCULES HDR32515/3239NoNo
comments, misc. repairs, general remarks
  • PERFORMED PM 3 SERVICE - 5043 HOURS
general condition
300
  • Yes
  • Yes
  • Yes
  • Good
  • Good
  • Good
Services
Your local Cat dealer has extensive capabilities – dedicated service technicians to help ensure you get the most life and performance from your used machine, from routine maintenance to emergency field service, parts and productivity services and more, you can depend on your local Cat dealer.
Engine Specifications Engine Specs Revolutionary generator set sizing software
Safety Services Safety Services Latest technologies and industry best practices for zero-incident performance
Power Systems Power Systems Most critical needs met with most stringent standards
New Equipment New Equipment Durable and reliable equipment straight from the factory floor
Financial Services Financial Services Get your equipment on the job, fast with Cat Financial
Cat Parts Cat® Parts Worldwide Cat dealer support and 24/7 parts ordering